1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Digital Thermometer SN-140

THERMOMETER

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replaceable battery life is approx. 1 year at normal temperatures
· Waterproof specifications (splash-proof type, IP65: indicator part only), Vibration resistance: up to 10 G
· Large, easy-to-see characters
· Decimal display (in units of 0.1°C)

 
Part Number
SN-140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) -40.0 to +70.0 Operating Temperature Range(°C) 0 to +50
Resolution 0.1°C External dimensions(mm) 34 (W) × 48 (H) × 25 (D) Measurement accuracy ±1°C: -20 to +20.0°C, ±2°C: other than those shown to the left
Input sensor Thermistor Measurement cycle 1 time / approx. 10 seconds Waterproof functionality IP65 (all surfaces of the display panel only)
Weight Approx. 30 g (including battery) Power supply LR44 (button battery) × 1 pc., Battery life: approx. 1 year Temperature sensing part Sensor cord length: approx. 150 mm (including sensor part)