1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solar Digital Thermometer (With Magnet) SN-100

THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a large solar battery so there is no need for battery replacement, making it maintenance-free
· Works at 100 lux illuminance (-20 to +50°C)
· Large numbers are bright and easy-to-see
· Distance thermometer allows the interior temperatures of refrigerators and freezers to be measured without opening the doors
· Compliant with environmental RoHS directives

 
Part Number
SN-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) -50.0 to +70.0 Resolution 0.1°C
External dimensions(mm) 103.5 (W) × 41.5 (H) × 13.5 (D) Measurement accuracy ±1°C: -20 to +50°C (at room temperature 23 ±5°C), ±2°C: other than those shown to the left, Illuminance: 100 lux or more *Current consumption increases when measuring temperatures of +50°C or higher, meaning 200 lux or more is needed for accurate measurement Measurement cycle 10 seconds each
Material Temperature sensing part: SUS304, Cord: PVS (vinyl chloride) Sensor size(mm) Temperature sensing part: ø3 × 22, Cord: ø2.2 Cord length(m) Approx. 1
Weight Approx. 50 g Power supply Amorphous solar battery (minimum illuminance 100 lux)