(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High-precision, high-resolution Pt100 Ω platinum thermometer
· Body has a wide display capability of -199.99 to +500°C, When using the standard sensor: -99.99 to +400.0°C can be measured
· With inspection report (-30 / 0 / 50 / 90 / 180°C)
· Unique additional functions
Part Number |
---|
SN-360III-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Temperature Measuring Range (°C) | Drip-proof and Waterproof function | Operating Temperature Range (°C) | Body accuracy | Resolution | External dimensions (mm) | Measurement accuracy | Dimensions (mm) | Input sensor | Measurement cycle | Material | Waterproof functionality | Cord length (m) | Weight | Power supply | Connection method | Product name | Function |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | THERMOMETER | 1 Piece(s) | Quote | Other Accessory | -99.99 to +400.0 | NA | - | - | - | - | ±(0.15 + 0.002|t|)°C | Temperature sensing part: ø3.2 × 150 with handle | Pt100 Ω (Class A, wound wire 4-conducting wire type) | - | Temperature sensing part and grip are both stainless steel | IPX5 (Body and dedicated waterproof connector) | 1.1 | - | - | - | Standard sensor | - |
Loading...
How can we improve?
How can we improve?