1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Digital Thermometer SN360III Body And Compatible Sensor (Sold Separately)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NETKN_SN-360Ⅲ
  • NETKN_SN-360Ⅲ-01
  • NETKN_SN-360Ⅲ-02
  • NETKN_SN-360Ⅲ-HARD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-precision, high-resolution Pt100 Ω platinum thermometer
· Body has a wide display capability of -199.99 to +500°C, When using the standard sensor: -99.99 to +400.0°C can be measured
· With inspection report (-30 / 0 / 50 / 90 / 180°C)
· Unique additional functions

 
Part Number
SN-360III
SN-360III-01
SN-360III-02
SN-360III-HARDCASE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Drip-proof and Waterproof function Operating Temperature Range
(°C)
Body accuracy Resolution External dimensions
(mm)
Measurement accuracy Dimensions
(mm)
Input sensor Measurement cycle Material Waterproof functionality Cord length
(m)
Weight Power supply Connection method Product name Function

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Thermometer (External Sensor Type)-199.9 to +500.0Drip-Proof0 to +500.1% rdg +0.2°C0.01°C: -199.99 to +199.99°C, 0.1°C: +200.0 to +500.0°C67.5 (W) × 165 (H) × 26 (D)--Pt100 Ω (Class A, 4-wire type)Approx. 0.5 seconds-IPX5 (jet-proof type)-Approx. 170 gAA batteries (1.5 V DC) × 2 (rechargeable 1.2 V DC batteries can be used)Dedicated waterproof connectorMain unit onlyHold [HOLD], maximum/minimum, relative data [REL] recording (memory for 180 instances), calendar function, clock function, upper and lower limit monitoring function (alarm buzzer notification function), display digits: 5 digits (displays up to the 2nd decimal place), automatic power-off, remaining battery display

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-99.99 to +400.0NA----±(0.15 + 0.002|t|)°CTemperature sensing part: ø3.2 × 150 with handlePt100 Ω (Class A, wound wire 4-conducting wire type)-Temperature sensing part and grip are both stainless steelIPX5 (Body and dedicated waterproof connector)1.1---Standard sensor-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-199.9 to +500.0NA-----Temperature sensing part: ø4.8 × 300 with handlePt100 Ω (Class A, wound wire 4-conducting wire type)---1.1---Optional sensors-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-NA--------------Dedicated hard case-

Loading...

  1. 1