1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Digital Thermo-Hygrometer SN-908, -9.9 to 50.0°C /20 to 95%RH

THERNOHYGROMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Large LCD with high visibility and characters that are approx. 62 mm in height, enabling viewing from far away
· Simple displays for temperature and humidity
· With a comfortability display for measuring the current environment
· Can be hung on walls or placed on desks

 
Part Number
SN-908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

THERNOHYGROMETER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -9.9 to +50.0 Operating Temperature Range(°C) -9.9 to 50.0
Measured humidity range(%RH) 20 to 95 Resolution Temperature: 0.1°C, humidity: 1% External dimensions(mm) 235 (W) × 165 (H) × 25 (D)
Measurement accuracy Temperature: ±1.0°C (-9.9 to +40.0°C), ±1.5°C (-40.1 to +50.0°C) Humidity: ±5% (35 to 85%), ±10 (20 to 34%, 86 to 95%) (at room temperature) Input sensor Temperature: thermistor, Humidity: polymer resistance Measurement cycle 1 time / approx. 10 seconds
Weight Approx. 420 g Power supply AA batteries × 2 pcs. / Battery life: approx. 1 year (when using alkaline batteries)