(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The current temperature and highest/lowest temperatures after measurement has started can be seen at a glance
· Clear highest/lowest temperatures with the reset button
· Uses a cable with strong heat resistance and cold resistance over a wide temperature range
· Battery-operated, enabling it to be used in dark places
Product Type | Thermometer (External Sensor Type) | Temperature Measuring Range(°C) | -40 to +70 | Operating Temperature Range(°C) | -10 to +50 |
---|---|---|---|---|---|
Resolution | 0.1°C | External dimensions(mm) | 64 (W) × 45 (H) × 16.5 (D) | Measurement accuracy | ±1°C: -20 to +20.0°C, ±2°C: other than those shown to the left |
Input sensor | Thermistor | Measurement cycle | 1 time / approx. 10 seconds | Waterproof functionality | Body: IPX4, sensor: IPX7 (tip) |
Sensor size(mm) | Temperature sensing part (tip): ø5 × 20, cable length: 800 | Weight | Approx. 40 g (including battery) | Power supply | CR2032 (coin battery) × 1 pc., battery life: approx. 1 year or longer |
Accessories | Instruction manual, CR2032 (coin battery) × 1 pc. |
Please check the type/dimensions/specifications of the part SN-1800 in the Digital Thermometer For Freezer/Refrigerator SN-1800 series.
How can we improve?
How can we improve?