1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Check Core Thermometer, Thermistor SN-840

THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wide measurement range (-50.0 to +300°C)
· Can be used even around water or oil (waterproof standard IPX5 compliant)
· Can be used for approx. 2,500 hours (when battery capacity is 100 mA)
· Automatic power-off function (approx. 30 minutes)

 
Part Number
SN-840
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) -50 to +300 Operating Temperature Range(°C) 0 to +50
Resolution 0.1°C (-50.0 to +200.0°C), 1°C (other than those shown to the left, decimals and lower numbers fixed at 0) External dimensions(mm) 25 (W) × 210 (H) × 17 (D) Measurement accuracy ±1°C: -30.0 to +100.0°C, ±2°C: -40.0 to -30.1°C, +100.1 to +200.0°C, ±3°C: -50.0 to -40.1°C, ±4°C: +201.0 to +250.0°C, outside of precision guarantee: +251.0°C or higher
Input sensor Thermistor, pointed tip Measurement cycle 1 time / 1 second Waterproof functionality IPX5 compliant
Sensor size(mm) ø3 × 123 Weight Approx. 22 g Power supply LR44 (button battery) × 1 pc.
Accessories Instruction manual (back surface), LR44 (button battery) × 1 pc.