(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy-to-see LED display
· Temperature display correction function
· Integer / decimal point display can be selected according to the application
· Platinum/thermocouple sensor can be selected according to the application
· Clear case makes it drip-proof and oil-resistant
Part Number |
---|
SN-320PK-00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Temperature Measuring Range (°C) | Drip-proof and Waterproof function | Operating Temperature Range (°C) | Resolution | External dimensions (mm) | Measurement accuracy | Dimensions (mm) | Measurement cycle | Waterproof functionality | Cord length (m) | Weight | Power supply | Temperature sensing part | Product name | Summary | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | THERMOMETER | 1 Piece(s) | Quote | Thermometer (External Sensor Type) | -50 to +300 | Drip-Proof | -10 to +50 | 0.1°C or 1°C | 100 (W) × 195 (H) × 60 (D) | Platinum: ±(the larger between 0.3% of the displayed value or 0.8°C) + 1 digit, Thermocouple: ±(the larger between 0.3% of the displayed value or 2°C) + 1 digit *Excluding the sensor input margin of error | - | Approx. 1 second | - | Approx. 2 (excluding power cord) | Approx. 500 g | 100 V AC (50/60 Hz) | Platinum temperature measuring resistor, K thermocouple | Main unit only | - | Instruction manual, NK clamp × 2 pcs., mounting screws × 4 pcs. |
Loading...
How can we improve?
How can we improve?