1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall-Mounted Digital Thermometer SN-320PK Wall-Affixed Temperature Monitor Body And Optional Products (Sold Separately)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy-to-see LED display
· Temperature display correction function
· Integer / decimal point display can be selected according to the application
· Platinum/thermocouple sensor can be selected according to the application
· Clear case makes it drip-proof and oil-resistant

 
Part Number
SN-2300SH
SN-320PK-00
SN-320PK-K01
SN-320PK-P01-2
SN-320PK-P01-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Drip-proof and Waterproof function Operating Temperature Range
(°C)
Resolution External dimensions
(mm)
Measurement accuracy Dimensions
(mm)
Measurement cycle Waterproof functionality Cord length
(m)
Weight Power supply Temperature sensing part Product name Summary Accessories

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory----90 (W) × 250 (H) × 29 (D)--------Sensor storage holder--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Thermometer (External Sensor Type)-50 to +300Drip-Proof-10 to +500.1°C or 1°C100 (W) × 195 (H) × 60 (D)Platinum: ±(the larger between 0.3% of the displayed value or 0.8°C) + 1 digit, Thermocouple: ±(the larger between 0.3% of the displayed value or 2°C) + 1 digit *Excluding the sensor input margin of error-Approx. 1 second-Approx. 2 (excluding power cord)Approx. 500 g100 V AC (50/60 Hz)Platinum temperature measuring resistor, K thermocoupleMain unit only-Instruction manual, NK clamp × 2 pcs., mounting screws × 4 pcs.

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-50 to +300----The larger between ±2.5°C or ±0.75% of the measured temperatureTemperature sensing part: tip ø2, base ø2.3 × 80-IPX6Approx. 2--SK thermocouple, pointed tipThermocouple sensor 2 mGrip heat resistance: 80°C-

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-50 to +300----±(0.3°C + 0.005|t|)°C *|t| is a value displayed regardless of + or - symbolsTemperature sensing part: tip ø2, base ø2.3 × 80-IPX6Approx. 2--Platinum temperature measuring resistor Pt1000 Ω, pointed tipPlatinum sensor 2 m sensor (gray)Grip heat resistance: 80°C-

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-50 to +300----±(0.3°C + 0.005|t|)°C *|t| is a value displayed regardless of + or - symbolsTemperature sensing part: tip ø2, base ø2.3 × 80-IPX6Approx. 3--Platinum temperature measuring resistor Pt1000 Ω, pointed tipPlatinum sensor 3 m sensor (gray)Grip heat resistance: 80°C-

Loading...

  1. 1