1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Digital Thermometer SN3000 Safety Thermometer Body And Compatible Sensor (Sold Separately)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,367.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Safe waterproof structure. The SN3000-01 sensor that comes included as standard is Protection Grade 7 and the body is Protection Grade 6.
· The side surfaces of the body are covered with rubber to absorb impact, making it resistant to impact.
· · Energy-conserving design allows it to be used for 2,000 continuous hours (approx. 3 months).
· The body is made of antibacterial resin and the sensor probe is made of stainless steel, making it very hygienic.
· Thermometer can be washed with sensor attached.
· Fast response speed, reducing workplace stress.

 
Part Number
SN3000SALE
SN3000-00
SN3000-01
SN3000-02
SN3000-03
SN3000-04
SN3000-05
SN3000-06
SN3000-07
SN3000-08
SN3000-09
SN3000-10
SN3000-11
SN3000-12
SN3000-13
SN3000-14
SN3000-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Drip-proof and Waterproof function Operating Temperature Range
(°C)
Body accuracy Resolution External dimensions
(mm)
Dimensions
(mm)
Measurement cycle Waterproof functionality Weight Power supply Input type Temperature sensing part Product name Function Accessories

฿ 15,415.00

฿ 12,332.00

THERMOMETER 1 Piece(s) 16 Day(s) Thermometer (External Sensor Type)-50 to +280Waterproof-10 to +60±0.1°C ±1°C: when display resolution is 1°C0.1°C (However, this will be 1°C at -10°C or less or 200°C or higher)Body: 54 (W) × 172 (H) × 40 (D)Included standard sensor sensing part: tip ø2.3, base ø3 × 110Approx. 1 secondPX6 compliantBody: approx. 150 g (including batteries)AAA batteries × 2 pcs.ThermistorThermistor, pointed tipBody + standard sensorHOLD (fix display value) function, MAX (maximum temperature) MIN (minimum temperature) recording function, Automatic power-off function (30 minutes)Instruction manual, neck strap, AAA batteries × 2 pcs.

฿ 8,985.00

THERMOMETER 1 Piece(s) 11 Day(s) Thermometer (External Sensor Type)-56 to +306Waterproof-10 to +60±0.1°C ±1°C: when display resolution is 1°C0.1°C (However, this will be 1°C at -10°C or less or 200°C or higher)54 (W) × 172 (H) × 40 (D)-Approx. 1 secondPX6 compliantApprox. 150 g (including batteries)AAA batteries × 2 pcs.Thermistor-Main unit onlyHOLD (fix display value) function, MAX (maximum temperature) MIN (minimum temperature) recording function, Automatic power-off function (30 minutes)Instruction manual, neck strap, AAA batteries × 2 pcs.

฿ 6,367.00

THERMOMETER 1 Piece(s) 11 Day(s) Other Accessory-50 to +280Waterproof-10~+60---Sensing part: tip ø2, base ø3 × 110-----Thermistor, pointed tipWaterproof standard sensor for food--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-50 to +280Waterproof-10~+60---Sensing part: tip ø2, base ø3 × 110-----Thermistor, pointed tipWaterproof heat-resistant insulated sensor for food--

฿ 6,826.65

SENSOR 1 Piece(s) 45 Day(s) Other Accessory-50 to +260Waterproof-10~+60---Sensing part: tip ø2.5, base ø3.5 × 110-----Thermistor, pointed tipWaterproof fluorine tube sensor--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-30 to +280Waterproof-10~+60---Sensing part: tip ø3, base ø3 × 410-----Thermistor, rounded tipWaterproof frying oil sensor--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-30 to +280Waterproof-10~+60---Sensing part: tip ø3, base ø3 × 410-----Thermistor, rounded tipWaterproof heat-resistant insulated frying oil sensor--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-50 to +200Waterproof-10~+60---Sensing part: tip ø2, base ø3 × 110-----Thermistor, pointed tipWaterproof chilled sensor for food--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-30 to +280Waterproof-10~+60---Sensing part: tip ø3, base ø3 × 250-----Thermistor, rounded tipWaterproof sensor for liquid--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-10 to +200Waterproof-10~+60---Sensing part: tip ø1.3, base ø2 × 100-----Thermistor, pointed tipWaterproof high-speed response sensor--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-50 to +280Waterproof-10~+60---Sensing part: tip ø3, base ø3 × 110-----Thermistor, pointed tipDurable waterproof sensor for food--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-10 to +200NA-10~+60---Sensing part: contact surface ø9-----ThermistorStatic surface sensor--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-30 to +200Waterproof-10~+60---Sensing part: tip ø2, base ø3 × 110-----Thermistor, pointed tipWaterproof sensor for food--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-50 to +280Waterproof-10~+60---Sensing part: tip ø2, base ø3 × 110-----Thermistor, pointed tipWaterproof resin grip sensor--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-50 to +280NA-10~+60---Sensing part: tip ø2, base ø3 × 110-----Thermistor, pointed tipSensor with standard protector--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-50 to +280NA-10~+60---Sensing part: tip ø2, base ø3 × 110-----Thermistor, pointed tipSensor with heat-resistant insulated protector--

฿ 999,999,999.00

COVER 1 Piece(s) Quote Other Accessory-Waterproof-----------Silicone protective cover for body--

Loading...

  1. 1