1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handheld Digital Thermometer SN-3200 Personal Thermometer Body And Compatible Sensor (Sold Separately)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 18 mm-high letters and large liquid crystal display provide superior visibility
· Temperature calibration function allows for correct temperature management every time
· Waterproof functionality (IPX5, anti-jet type)
· Energy-conserving design that allows it to be used for 500 continuous hours
· Increased impact resistance, static resistance, and waterproofing through use of an optional silicone protective cover

 
Part Number
SN3200-00
SN3200-50
SN3200-K02
SN3200-K12
SN3200-K14
SN3200-K15
SN3200-K20
SN3200-K23
SN3200-K25
SN3200-K30
SN3200-K32
SN3200-K35
SN3200-T01
SN3200-T03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Drip-proof and Waterproof function Operating Temperature Range
(°C)
Body accuracy Resolution External dimensions
(mm)
Measurement accuracy Dimensions
(mm)
Measurement cycle Waterproof functionality Weight Power supply Input type Temperature sensing part Product name Function Accessories

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Thermometer (External Sensor Type)ST-99.9 to +350 / SK-199.9 to +1,250Drip-Proof0 to +50±(0.2% rdg + 0.5°C): -199.9 to -50.1°C, ±(0.1% rdg + 0.3°C): -50.0 to +199.9°C, ±(0.2% rdg + 1°C): +200.0 to +1,250°C However, when the ambient environmental temperature is +23°C ±5°C *rdg = reading value0.1°C (however, resolution will be 1°C at 200°C or higher)67.5 (W) × 165 (H) × 26 (D)--Approx. 0.5 secondsIPX5 compliantApprox. 180 g (including batteries)AA batteries × 2Thermocouple (ST, SK)-Main unit onlyHOLD (fix display value) function, Automatic power-off function, MAX (maximum temperature) MIN (minimum temperature) recording function, Temperature calibration functionInstruction manual, neck strap, AA batteries × 2

฿ 999,999,999.00

COVER 1 Piece(s) Quote Other Accessory--------------Silicone protective cover for body--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-40 to +300-----±1.5°CSensing part: ø4.8 × 100-----Thermocouple (SK), pointed tipGeneral-purpose food sensor--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-40 to +800-----±1.5°C: -40 to +375°C, ±(0.004 × |t|)°C: +375 to +1,000°C *|t| is a value displayed regardless of + or - symbolsSensing part: ø4.8 × 300-----Thermocouple (SK), rounded tipGeneral-purpose measuring sensor (medium temperature type)--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory0 to +800-----±1.5°C: -40 to +375°C, ±(0.004 × |t|)°C: +375 to +1,000°C *|t| is a value displayed regardless of + or - symbolsSensing part: ø4.8 × 500-----Thermocouple (SK), rounded tipGeneral-purpose measuring sensor (medium temperature type)--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory0 to +1,000-----±1.5°C: -40 to +375°C, ±(0.004 × |t|)°C: +375 to +1,000°C *|t| is a value displayed regardless of + or - symbolsSensing part: ø4.8 × 1,000-----Thermocouple (SK), rounded tipGeneral-purpose measuring sensor (medium temperature type)--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory0 to +400-----±2.5°C [(t-ts) ≤ 100°C] -0.03 × t°C to +2.5°C[100°C < (t-ts)] *t: measured temperature (-40 to +500°C) ts: ambient temperature (0 to +40°C)Sensing part: contact surface ø20 × 115-----Thermocouple (SK), surface typeStatic surface sensor (direct type)--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory0 to +600-----±2.5°C [(t-ts) ≤ 100°C] -0.03 × t°C to +2.5°C[100°C < (t-ts)] *t: measured temperature (-40 to +500°C) ts: ambient temperature (0 to +40°C)Sensing part: contact surface ø17 × 130-----Thermocouple (SK), surface typeStatic surface sensor (L-shaped type)--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-40 to +300-----±2.5°C [(t-ts) ≤ 100°C] -0.03 × t°C to +2.5°C[100°C < (t-ts)] *t: measured temperature (-40 to +500°C) ts: ambient temperature (0 to +40°C)Sensing part: contact surface ø17 × 132-----Thermocouple (SK), surface typeStatic surface sensor (low temperature type)--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-40 to +200-----±2.5°CSensing part: ø1 × 1 m-----Thermocouple (SK)Ultra-fine sensor--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory0 to +300-----±1.5°CSensing part: ø4.8 × 250-----Thermocouple (SK), pointed tipSensor for measuring asphalt--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory0 to +400-----±2.5°C: -40 to +333°C, ±(0.0075 × |t|)°C: + 333 to +1,200°C *|t| is a value displayed regardless of + or - symbolsSensing part: stainless steel wire 2 m-----Thermocouple (SK)Sensor for measuring the interior of bread ovens--

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote Other Accessory-40 to +300-----±0.5°C: -40 to +125°C, ±(0.004 × |t|)°C: +125 to +350°C *|t| is a value displayed regardless of + or - symbolsSensing part: ø2.3 × 100-----Thermocouple (ST), pointed tipStandard food sensor--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Other Accessory-40 to +300-----±0.5°C: -40 to +125°C, ±(0.004 × |t|)°C: +125 to +350°C *|t| is a value displayed regardless of + or - symbolsSensing part: ø2.3 × 150-----Thermocouple (ST), rounded tipGeneral-purpose measuring sensor--

Loading...

  1. 1