1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handheld Platinum Digital Thermometer SN-3400 Platinum Thermometer Body And Compatible Sensor (Sold Separately)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • USB cable not included.

Product Description

[Features]
· A variety of optional sensors are available that can be combined freely with the body
· Platinum (Pt1000) sensor input high-precision digital thermometer
· Equipped with a memory function that can record 99 instances of data (includes microUSB connector)
· Body made of hygienic antibacterial resin
· Equipped with various additional functions such as hold, maximum/minimum, remaining battery, memory, clock, buzzer, temperature calibration (within ±2°C), automatic power-off
· Body display capacity: -100 to +400°C

 
Part Number
SN-3400-01
SN-3400-02
SN-3400-03
SN-3400-04
SN-3400-06
SN-3400-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Drip-proof and Waterproof function Measurement accuracy Input sensor Cord length
(m)
Temperature sensing part Product name

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -100 to +300Waterproof±(0.15 + 0.002|t|)°C *|t| is a value displayed regardless of + or - symbolsPlatinum resistor Pt1000 Ω (Class A)Approx. 1Pointed tip ø3.0 × 100 mmWaterproof standard sensor for food

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -100 to +400NA±(0.15 + 0.002|t|)°C *|t| is a value displayed regardless of + or - symbolsPlatinum resistor Pt1000 Ω (Class A)Approx. 1Pointed tip ø4.0 × 120 mmLiquid / semi-solid durable sensor

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -100 to +400Waterproof±(0.15 + 0.002|t|)°C *|t| is a value displayed regardless of + or - symbolsPlatinum resistor Pt1000 Ω (Class A)Approx. 1Rounded tip ø4.0 × 410 mmWaterproof frying oil sensor

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -100 to +100NA±(0.15 + 0.002|t|)°C *|t| is a value displayed regardless of + or - symbolsPlatinum resistor Pt1000 Ω (Class A)ø2 × approx. 1 (fluoropolymer cord)ø4.0 × 40 mmAir sensor (for freezer/refrigerator)

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -100 to +260Waterproof±(0.15 + 0.002|t|)°C *|t| is a value displayed regardless of + or - symbolsPlatinum resistor Pt1000 Ω (Class A)Approx. 1Rounded tip approx. ø4.6 × 200 mmWaterproof fluorine-processed sensor (for chemical resistance)

฿ 999,999,999.00

CASE 1 Piece(s) Quote ------Plastic case for platinum thermometer body

Loading...

  1. 1

Basic Information

Product Type Other Accessory