1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TAC Tool Parts, Shim SST32

TGY TURNING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 408.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SST32-D30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 408.00

TGY TURNING TOOLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Size A(mm) 8.5 Component Model SST32-D30 Dimension c(mm) 3.2
Size B(mm) 11.9 Dimension φd(mm) 5.4 Useable Tools TAC Bit for Outer Diameter: S Type

Please check the type/dimensions/specifications of the part SST32-D30 in the TAC Tool Parts, Shim SST32 series.