1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Octagonal-Shaped Single-Face Positive, Low Resistance, ML Breaker, OWMT0807-ML

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 512.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OWMT0807AAER-ML-AH130
OWMT0807AAER-ML-AH3135
RDCM1203TN-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) work material Clearance angle Available corners Grade Classification Material Type Precision Honing Applicable TAC Mill ISO Model Number (Metric) Trusco Code No. of Units Ordered
(Pcs)

฿ 701.35

INSERTS (FOR MILLING) 10 Piece(s) 19 Day(s) -----Stainless steel, PVD coating material for steel----709-0765-

฿ 701.35

TGY CUTTING TOOLS 10 Piece(s) 19 Day(s) -----PVD Coating Material for Steel----709-0773-

฿ 512.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) R (Round)SteelD (15°)OthersCarbideUX30CAvailableERD4000 (Former product)RDCM1203M0TN-10

Loading...

  1. 1