(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electric Micropipette MPA Series [Electric Pipette]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

(i)Caution

  • [Discontinued Products]MISUMI will stop accepting orders as soon as the stock is sold. For inquiries about this matter, please use the chat and inquiry form from the "technical counter" at the top right of this page.

Specifications of MPA-10000

  • Product Type
    Micropipette
  • Capacity
    0.1 to 10.0 mL
  • Autoclave
    Applicable
  • Overall Length(mm)
    Approx. 280
  • JAN Code
    4981046618083
  • Operating Environment Temperature(°C)
    15 to 30
  • Performance
    Capacity: 1.0/ 5.0/10.0 mL, accuracy: ±2.5/±1.0/±0.5%, reproducibility (CV): 0.6/ 0.15/0.15%
  • Maximum Dispensing Time
    Serial dispensing: 0.1 mL × 99 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting)
  • Charge time
    About 5 hours/100% charge
  • Weight(g)
    Approx. 190
  • Materials
    pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: PVDF
  • Specifications
    Operation mode: Standard mode (AUTO), continuous dispensing mode (MD), mixed mode (MIX), system setting mode (SYS), program memory: 9 types, dispensing speed: 5-step adjustment, pipette drive system: High performance stepping motor, energy saving setting: Auto power off after 10 minutes, AC adapter: 100 V AC 50/60 Hz 5 V DC/1 A (standard accessory, for charging, can be used while charging), autoclaved: Only the lower part of the main body is possible
  • Batteries
    Lithium-ion battery 3.7 V/920 mAh
Part Number
MPA-10000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,486.00

฿ 20,052.88

PIPETTE 1 Piece(s) 61 Day(s)

Basic Specifications

  • Product Type
    Micropipette
  • Capacity
    0.1 to 10.0 mL
  • Autoclave
    Applicable
  • Overall Length(mm)
    Approx. 280
  • JAN Code
    4981046618083
  • Operating Environment Temperature(°C)
    15 to 30
  • Performance
    Capacity: 1.0/ 5.0/10.0 mL, accuracy: ±2.5/±1.0/±0.5%, reproducibility (CV): 0.6/ 0.15/0.15%
  • Maximum Dispensing Time
    Serial dispensing: 0.1 mL × 99 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting)
  • Charge time
    About 5 hours/100% charge
  • Weight(g)
    Approx. 190
  • Materials
    pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: PVDF
  • Specifications
    Operation mode: Standard mode (AUTO), continuous dispensing mode (MD), mixed mode (MIX), system setting mode (SYS), program memory: 9 types, dispensing speed: 5-step adjustment, pipette drive system: High performance stepping motor, energy saving setting: Auto power off after 10 minutes, AC adapter: 100 V AC 50/60 Hz 5 V DC/1 A (standard accessory, for charging, can be used while charging), autoclaved: Only the lower part of the main body is possible
  • Batteries
    Lithium-ion battery 3.7 V/920 mAh

Product Description

Electric Micropipette MPA Series [Electric Pipette]
[Features]
·Reduces individual dispense variability
·Ensures high reproducibility
·Accurately aspirates and dispenses the set amount
·Suction and discharge speed can be set in 5 steps (High-precision dispensing of high-viscosity samples)
·Prepare glass chips (For MPA-200/MPA-1200/MPA-10000)
·Designed to withstand the use of organic solvents
·Tip holder using fluororesin (PVDF)
·Fluorine-based grease with excellent acid and chemical resistance is used in the piston.
·Dedicated glass tip can also be used

Specifications of MPA-10000

  • Product Type
    Micropipette
  • Capacity
    0.1 to 10.0 mL
  • Autoclave
    Applicable
  • Overall Length(mm)
    Approx. 280
  • JAN Code
    4981046618083
  • Operating Environment Temperature(°C)
    15 to 30
  • Performance
    Capacity: 1.0/ 5.0/10.0 mL, accuracy: ±2.5/±1.0/±0.5%, reproducibility (CV): 0.6/ 0.15/0.15%
  • Maximum Dispensing Time
    Serial dispensing: 0.1 mL × 99 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting)
  • Charge time
    About 5 hours/100% charge
  • Weight(g)
    Approx. 190
  • Materials
    pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: PVDF
  • Specifications
    Operation mode: Standard mode (AUTO), continuous dispensing mode (MD), mixed mode (MIX), system setting mode (SYS), program memory: 9 types, dispensing speed: 5-step adjustment, pipette drive system: High performance stepping motor, energy saving setting: Auto power off after 10 minutes, AC adapter: 100 V AC 50/60 Hz 5 V DC/1 A (standard accessory, for charging, can be used while charging), autoclaved: Only the lower part of the main body is possible
  • Batteries
    Lithium-ion battery 3.7 V/920 mAh
Part Number
MPA-10000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,486.00

฿ 20,052.88

PIPETTE 1 Piece(s) 61 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1