Digital Temperature Data Logger AD-5326TT/AD-5326T

Brand :
A&D

Caution

    Product Description

    Digital Temperature Data Logger AD-5326TT/AD-5326T
    [Features]
    · Records temperature data and saves it to a file on a connected PC
    · A maximum of 525,600 temperature measurements can be recorded in the internal memory of the temperature data logger
    · The AD-5326TT records 2 channels of temperature data, one from the temperature sensor built in to the temperature data logger and one from an external temperature sensor.
    · The AD-5326T records 1 channel of temperature data from the temperature sensor built in to the temperature data logger.
    · If you connect an external temperature sensor (sold separately), you can record 2 channels of temperature data, one from the built-in temperature sensor and one from an external temperature sensor.
    *The amount of data that can be recorded depends on the battery life, which is approximately 1 year. It can record up to 525,600 measurements in internal memory when recording for 1 year at 1-minute intervals

    Product Features and Specifications

    Basic Product Specifications and Features

    [Specifications]

    • Connect the USB communication cable to the device and your computer: Recorded temperature data can be saved to your computer (files are saved in CSV format, or in TXT format with some browsers)
    • The data recording interval can be set in 1-minute increments from 1 minute (12:01 a.m.) to 12 hours (12:00 p.m.)
    • ID number setting for the temperature data logger is available, allowing identification even when using multiple units
    • Upper and lower temperature limit alarms can be set, with alarm indication on the temperature data logger itself
    • Drip-proof design equivalent to IP54 (when external temperature sensor and USB communication cable are not connected)
    • Temperature measurement range: Internal temperature sensor (0 to +60°C), External temperature sensor (-40 to +90°C)

    [Examples of use]

    • Warehouse room temperature control
    • Temperature control of refrigerators
    • Temperature Management during Transportation by car, motorcycle, etc.
    • For temperature control in laboratory rooms

    Patent and Certificate Information

    • RoHS10 substances: Non-compliant
    • Export control classification: Not applicable (Exporters must reconfirm in accordance with our country's export control laws and regulations)
    • Battery: Includes two CR2032 monitor batteries.

    Selection Supporting Information

    Product ImageDigital Temperature Data Logger AD-5326TT/AD-5326T Product ImageDigital Temperature Data Logger AD-5326TT/AD-5326T Product Image
    Product NameDigital Temperature Data Logger (with external temperature sensor) AD-5326TTDigital Temperature Data Logger AD-5326T
    Die nameAD-5326TTAD-5326T
    Display itemsTemperature CH1 (internal temperature sensor), Temperature CH2 (external temperature sensor), timeTemperature CH1 (internal temperature sensor), Temperature CH2 (external temperature sensor), time
    *Temperature CH2 is available when the optional external temperature sensor AX-KO5366 is connected
    Measurement itemsTemperature CH1 (internal temperature sensor), Temperature CH2 (external temperature sensor)Temperature CH1 (internal temperature sensor), Temperature CH2 (external temperature sensor)
    *Temperature CH2 is available when the optional external temperature sensor AX-KO5366 is connected
    Measurement range,
    Display range,
    Measurement accuracy,
    Temperature CH1
    (internal sensor)
    Measurement range: 0.0 to +60.0°C / Display range: -20.0 to +70.0°C (resolution: 0.1°C) / Measurement accuracy: ±1.0°C (0.0 to +39.9°C), ±2.0°C (other measurement ranges)
    Measurement range,
    Display range,
    Measurement accuracy,
    Temperature CH2
    (External Temperature Sensor)
    Measurement range: -40.0 to +90.0°C / Display range: -50.0 to +99.9°C (Resolution: 0.1°C)
    Measurement accuracy: ±1.0°C (0.0 to +39.9°C), ±2.0°C (-20.0 to -0.1°C, +40.0 to +69.9°C), ±3.0°C (-40.0 to -20.1°C, +70.0 to +90.0°C)
    *The AD5326T does not include an external Temperature Sensor.
    Temperature SensorThermistor
    Sampling Interval
    (Measurement Interval)
    Approx. 30 seconds
    Upper/Lower Limit Alarm Setting RangeTemperature CH1: -10.0 to +60.0°C (settable in 0.1°C increments), Temperature CH2: -40.0 to +90.0°C (settable in 0.1°C increments)
    *The AD5326T does not include an external Temperature Sensor.
    Data Logging Function - Number of Recorded Data EntriesUp to 525,600 data entries (depends on battery life of approximately 1 year; when recording at 1-minute intervals for 1 year, 525,600 data entries)
    Data Logging Function - Recording Interval1 minute (12:01 a.m.) to 12 hours (12:00 p.m.), adjustable in 1-minute increments (default setting: 10 minutes)
    Data Logging Function Output FormatCSV format (TXT format on some browsers)
    Data Logging Function Data ID0000–9999 (default setting: 0001)
    Data Output InterfaceUSB 2.0 and USB 3.0
    Maximum/Minimum Value MemoryMemory available only during data recording
    Water ResistanceIP54 (when external temperature sensor and USB communication cable are not connected)
    Battery/Battery lifespanCR2032 lithium battery × 2 / Approx. 1 year (when alarm is not operating, recording interval is 1 minute, and ambient temperature is 25°C)
    Operating environment (main unit)Temperature 0.0 to +60.0°C, humidity 95% RH or less (no condensation)
    External Dimensions/Weight69 (W) × 45 (H) × 19 (D) mm, approx. 45 g (including battery)
    AccessoryExternal temperature sensor AX-KO5366 (for CH2), battery (for monitoring),
    USB communication cable, strap, instruction manual
    Battery (for monitoring), USB communication cable, strap, instruction manual
    *The external temperature sensor AX-KO5366 (for CH2) is not included.
    JAN Code49810464511164981046451109

    · Calibration certificate included

    Die nameAD5326TT-00A00AD5326T-00A00
    JAN code49810469141474981046914154
    ImageDigital Temperature Data Logger AD-5326TT/AD-5326T: ISO-1.jpg
    Digital Temperature Data Logger AD-5326TT/AD-5326T: ISO-2.jpg
    Digital Temperature Data Logger AD-5326TT/AD-5326T: ISO-3.jpg
    Digital Temperature Data Logger AD-5326TT/AD-5326T: ISO-4.jpg

    Cautions/Prohibitions

    (1) This product is a precision instrument, so please handle it with care.
    (2) Do not use the product in places exposed to direct sunlight for long periods, inside sealed vehicles, or near stoves or other heating appliances.
    (3) Avoid sudden temperature changes, as condensation may form inside the device and cause malfunction.
    (4) To prevent accidents, do not use the product in areas where flammable gases are present.
    (5) Do not install the product in a way that allows it to come into direct contact with food.
    (6) Strong magnetic fields or electric fields may affect the device. Avoid using these products in areas that are like those described above.
    (7) For accurate temperature measurement, it may take some time for the temperature sensor to adjust to the ambient temperature.

    Frequently Asked Questions (FAQ)

    If you connect to a computer while data is being recorded, data recording will stop:

    • When you connect to a computer during data recording, data recording will stop.
      Please note that data recording will not resume even after disconnecting from the computer.
      To start recording again, you need to clear the recorded data, so be sure to save the recorded data.

    Error Display "Full":

    • The internal memory is full.

    Error Display "Err":

    • The battery capacity is depleted, and data recording cannot be performed properly. Please replace the battery.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat