Portable Heat Stroke Index And Temperature-Humidity Meter AD-5694A

Caution
Product Description
[Features]
· Alerts you to the risk of heat stroke
· For workplace safety management
· For indoor work, schools, public facilities, sports safety
· Dryness index (absolute humidity VH): alerts you to outbreaks of seasonal influenza
· Dew point (DEW): for dryness management of paint, etc. and gas moisture management
· Temperature / relative humidity: for management of the workplace environment and indoor temperature and humidity
Product Features and Specifications
Basic Product Specifications and Features
- Upper limit alarm setting for WBGT index available
- Clock Function
| Display items | Heat Stroke Index (WBGT), Temperature (TA), Relative Humidity (RH), Dryness Index (Absolute Humidity VH), Dew Point (DEW) | |
|---|---|---|
| Measurement items | Temperature (TA), relative humidity (RH) | |
| WBGT Index Display Range | 0°C to 60°C (minimum display 0.1°C) | |
| Measurement Range | Temperature (TA) | 0°C to 50°C (minimum display 0.1°C) |
| Relative humidity (RH) | 20 to 90%RH (minimum display 0.1%RH) | |
| Black globe temperature (TG) | - | |
| Measuring Accuracy | Temperature (TA) | +/- 1°C |
| Relative humidity (RH) | +/- 5%RH (30 to 69%RH), +/- 7%RH (outside 30 to 69%RH measurement range) at 25°C | |
| Black globe temperature (TG) | - | |
| Alarm volume | Approximately 60 dB (at a distance of 10 cm) | |
| Dimensions/Mass (including batteries) | 37 (W) × 174 (H) × 22 (D) mm / Approx. 65 g | |
| Power supply/Battery lifespan | 1 CR2032 lithium battery / Approx. 300 hours | |
| Accessory | Instruction manual, battery (for monitoring), strap | |