1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GF-A Series Basic General-Purpose Electronic Balance With JCSS Calibration

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 39,008.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The name and address of the certificate requester is left blank.

Product Description

GF-A Series Basic General-Purpose Electronic Balance With JCSS Calibration
[Features]
· ISD (impact shock detection) is incorporated into the balance on the production line
· When an impact strikes the weighing pan, a 4-stage warning indicator is illuminated and an alarm is sounded
· The FRD (flow rate display) can measure the liquid flow rates of pumps and other devices
· By calculating the flow rate as a change in load, high-accuracy flow rate measurement can be done with only a balance
· The ECL (electronically controlled load) self-check function checks the repeatability of the balance and the minimum weighing value
· Thanks to A&D's proprietary balance internal mechanism, the repeatability of the balance can be calculated in just 90 seconds without using an external weight

 
Part Number
GF10001A-00J00
GF10002A-00J00SALE
GF1003A-00J00SALE
GF1603A-00J00SALE
GF2002A-00J00SALE
GF203A-00J00
GF3002A-00J00SALE
GF303A-00J00SALE
GF4002A-00J00
GF403A-00J00
GF6001A-00J00
GF6002A-00J00
GF603A-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Repeatability
(g)
100% registered minimum mass
(g)

฿ 42,988.89

BALANCE 1 Piece(s) 45 Day(s) -0.1165165-10

฿ 68,316.92

฿ 52,897.79

BALANCE 1 Piece(s) 61 Day(s) -0.01165165-1

฿ 69,764.24

฿ 52,909.20

BALANCE 1 Piece(s) 61 Day(s) 1,1000.001128128--

฿ 80,619.11

฿ 52,902.26

BALANCE 1 Piece(s) 61 Day(s) -0.0011281280.002 (1,600), 0.001 (1,000)-

฿ 40,000.00

฿ 37,332.00

BALANCE 1 Piece(s) 61 Day(s) 22000.01165165-1

฿ 39,008.77

BALANCE 1 Piece(s) 45 Day(s) 2200.001128128--

฿ 44,436.21

฿ 33,171.63

BALANCE 1 Piece(s) 61 Day(s) 32000.01165165-1

฿ 44,436.21

฿ 33,171.63

BALANCE 1 Piece(s) 61 Day(s) 3200.001128128--

฿ 55,291.08

BALANCE 1 Piece(s) 45 Day(s) 4,2000.01165165-1

฿ 55,291.08

BALANCE 1 Piece(s) 45 Day(s) 4200.001128128--

฿ 41,179.74

BALANCE 1 Piece(s) 45 Day(s) 6,2000.01165165-10

฿ 61,080.34

BALANCE 1 Piece(s) 45 Day(s) 6,2000.01165165-1

฿ 58,909.37

BALANCE 1 Piece(s) 45 Day(s) 6200.001128128--

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
External dimensions (D)(mm) 317 % Minimum Display(%) 0.01, 0.1, 1 (automatic switching based on 100% mass)