(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·The set product of this series consists of the main body, a calibration certificate, an inspection report, and a traceability system chart. Weighing platform, dust-proof and waterproof digital platform scale HW-C/HW-CP series, with JCSS calibration document · [Features] With 3-color 5-level comparator light + numeric keypad · Dust-proof/waterproof class IP65 for weighing platform · 1/10,000 high resolution HW-CP series has a built-in printer · Washable weighing unit, dust-proof and waterproof class IP65 · Vinyl protective cover for display unit included · Display unit can be adjusted upward in 4 stages · Easy-to-see 3-color 5-stage color comparator light · Upper and lower limit settings for sorting work · Cable length from the weighing platform to the display: HW-10KC (CP) 1.5 m, HW-60KC (CP)/HW-100KC (CP)/HW-200KC (CP) 2.5 m · CP models have a built-in printer · HW-C series can be powered by batteries as well as AC power supply (D × 4 pcs.)
Part Number |
---|
HW200KC-JA-00A00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Dry Cell Battery Compatible | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Specification details | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Capacity (kg) | Maximum count value (pcs.) | Minimum display detail | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,874.47 | SCALE | 1 Piece(s) | 45 Day(s) | 220,000 | Available | 530 | 390 | Standard type | 390 | 712 | 773 | 220 | 110,000 | 0.02 kg | Approx. 17 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dust-proof and waterproof function | Available | Details of the dust-proof and waterproof performance | IP65 |
Please check the type/dimensions/specifications of the part HW200KC-JA-00A00 in the Dust-Proof/Waterproof Digital Platform Scale (Water Strong), HW-C/HW-CP Series, General Calibration Documents series.
Part Number |
---|
HW100KCP-JA-00A00 |
HW10KC-JA-00A00 |
HW10KCP-JA-00A00 |
HW200KCP-JA-00A00 |
HW60KC-JA-00A00 |
HW60KCP-JA-00A00 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (g) | Dry Cell Battery Compatible | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Specification details | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Capacity (kg) | Maximum count value (pcs.) | Minimum display detail | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50,347.64 | 1 Piece(s) | 45 Day(s) | 100000 | None | 530 | 390 | With built-in printer | 390 | 712 | 773 | 100 | 100,000 | 0.01 kg | Approx. 17 | ||
฿ 31,149.30 | 1 Piece(s) | 45 Day(s) | 10000 | Available | 250 | 250 | Standard type | 275 | 474 | 368 | 10 | 100,000 | 0.001 kg | Approx. 7 | ||
฿ 45,622.46 | 1 Piece(s) | 45 Day(s) | 10000 | None | 250 | 250 | With built-in printer | 275 | 474 | 368 | 10 | 100,000 | 0.001 kg | Approx. 7 | ||
฿ 50,347.64 | 1 Piece(s) | 45 Day(s) | 220,000 | None | 530 | 390 | With built-in printer | 390 | 712 | 773 | 220 | 110,000 | 0.02 kg | Approx. 17 | ||
฿ 33,340.89 | 1 Piece(s) | 45 Day(s) | 60000 | Available | 424 | 330 | Standard type | 330 | 621 | 771 | 60 | 120,000 | 0.005 kg | 11 | ||
฿ 47,814.06 | 1 Piece(s) | 45 Day(s) | 60000 | None | 424 | 330 | With built-in printer | 330 | 621 | 771 | 60 | 120,000 | 0.005 kg | 11 |
How can we improve?
How can we improve?