1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Dust-Proof/Waterproof Digital Platform Scale (Water Strong), HW-C/HW-CP Series, General Calibration Documents (Part Number)

SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,149.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

·The set product of this series consists of the main body, a calibration certificate, an inspection report, and a traceability system chart. Weighing platform, dust-proof and waterproof digital platform scale HW-C/HW-CP series, with JCSS calibration document · [Features] With 3-color 5-level comparator light + numeric keypad · Dust-proof/waterproof class IP65 for weighing platform · 1/10,000 high resolution HW-CP series has a built-in printer · Washable weighing unit, dust-proof and waterproof class IP65 · Vinyl protective cover for display unit included · Display unit can be adjusted upward in 4 stages · Easy-to-see 3-color 5-stage color comparator light · Upper and lower limit settings for sorting work · Cable length from the weighing platform to the display: HW-10KC (CP) 1.5 m, HW-60KC (CP)/HW-100KC (CP)/HW-200KC (CP) 2.5 m · CP models have a built-in printer · HW-C series can be powered by batteries as well as AC power supply (D × 4 pcs.)

 
Part Number
HW10KC-JA-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Dry Cell Battery Compatible Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

฿ 31,149.30

SCALE 1 Piece(s) 45 Day(s) 10000Available250250Standard type27547436810100,0000.001 kgApprox. 7

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dust-proof and waterproof function Available Details of the dust-proof and waterproof performance IP65

Please check the type/dimensions/specifications of the part HW10KC-JA-00A00 in the Dust-Proof/Waterproof Digital Platform Scale (Water Strong), HW-C/HW-CP Series, General Calibration Documents series.

Products with similar specification

Part Number
HW100KC-JA-00A00
HW100KCP-JA-00A00
HW10KCP-JA-00A00
HW200KC-JA-00A00
HW200KCP-JA-00A00
HW60KC-JA-00A00
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(g)
Dry Cell Battery Compatible Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

฿ 35,874.47

1 Piece(s) 45 Day(s) 100000Available530390Standard type390712773100100,0000.01 kgApprox. 17

฿ 50,347.64

1 Piece(s) 45 Day(s) 100000None530390With built-in printer390712773100100,0000.01 kgApprox. 17

฿ 45,622.46

1 Piece(s) 45 Day(s) 10000None250250With built-in printer27547436810100,0000.001 kgApprox. 7

฿ 35,874.47

1 Piece(s) 45 Day(s) 220,000Available530390Standard type390712773220110,0000.02 kgApprox. 17

฿ 50,347.64

1 Piece(s) 45 Day(s) 220,000None530390With built-in printer390712773220110,0000.02 kgApprox. 17

฿ 33,340.89

1 Piece(s) 45 Day(s) 60000Available424330Standard type33062177160120,0000.005 kg11