(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·The set product of this series consists of the main body, a calibration certificate, an inspection report, and a traceability system chart. Weighing platform, dust-proof and waterproof digital platform scale HV-C/HV-CP series, with JCSS calibration document · [Features] With 3-color 5-level comparator light + numeric keypad · Dust-proof/waterproof class IP65 for weighing platform · Triple range to work 3 times · HV-CP series has a built-in printer · Washable weighing unit, dust-proof and waterproof class IP65 · Vinyl protective cover for display unit included · Display unit can be adjusted upward in 4 stages · Easy-to-see 3-color 5-stage color comparator light · Upper and lower limit settings for sorting work · Cable length from the weighing platform to the display: HV-15KC (CP) 1.5 m, HV-60KC (CP)/HV-200KC (CP) 2.5 m · CP models have a built-in printer · HV-C series can be powered by batteries as well as AC power supply (D × 4 pcs.)
Part Number |
---|
HV15KC-JA-00A00 |
HV15KCP-JA-00A00 |
HV60KC-JA-00A00 |
HV60KCP-JA-00A00 |
HV200KC-JA-00A00 |
HV200KCP-JA-00A00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Dry Cell Battery Compatible | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Specification details | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Maximum count value (pcs.) | Minimum display detail | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,134.06 | SCALE | 1 Piece(s) | 45 Day(s) | 3,000/6,000/15,000 | Available | 250 | 250 | Standard type | 275 | 474 | 368 | 150,000 | 0.001 kg / 0.002 kg / 0.005 kg | Approx. 7 | ||
฿ 42,607.22 | SCALE | 1 Piece(s) | 45 Day(s) | 3,000/6,000/15,000 | None | 250 | 250 | With built-in printer | 275 | 474 | 368 | 150,000 | 0.001 kg / 0.002 kg / 0.005 kg | Approx. 7 | ||
฿ 30,325.65 | SCALE | 1 Piece(s) | 45 Day(s) | 15,000/30,000/60,000 | Available | 424 | 330 | Standard type | 330 | 621 | 771 | 120,000 | 0.005 kg / 0.01 kg / 0.02 kg | 11 | ||
฿ 44,798.81 | SCALE | 1 Piece(s) | 45 Day(s) | 15,000/30,000/60,000 | None | 424 | 330 | With built-in printer | 330 | 621 | 771 | 120,000 | 0.005 kg / 0.01 kg / 0.02 kg | 11 | ||
฿ 32,859.23 | SCALE | 1 Piece(s) | 45 Day(s) | 60,000/150,000/220,000 | Available | 530 | 390 | Standard type | 390 | 712 | 773 | 110,000 | - | Approx. 17 | ||
฿ 48,900.32 | SCALE | 1 Piece(s) | 45 Day(s) | 60,000/150,000/220,000 | None | 530 | 390 | With built-in printer | 390 | 712 | 773 | 110,000 | - | Approx. 17 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dust-proof and waterproof function | Available | Details of the dust-proof and waterproof performance | IP65 |
How can we improve?
How can we improve?