1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HW-KiEP Series Intrinsically Safe Explosion-Proof Weighing System With Explosion-Proof Structure >With General Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HW300KIEPA-00A00
  • HW600KIEPA-00A00
  • HW300KIEPB-00A00
  • HW600KIEPB-00A00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109,501.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

HW-KiEP Series Intrinsically Safe Explosion-Proof Weighing System With Explosion-Proof Structure Exia2AT4 >With General Calibration Documentation
[Features]
· Can be used in type 0 to type 2 hazardous areas
· Power is supplied by C-size manganese batteries × 6 (R14P or R14PU) (sold separately)
· Models HW-300KiEPB and HW-600KiEPB come with a handle and wheels (casters) for moving
· Kilogram, quantity and percent modes
· Comparator displays "HI," "OK" and "LO"

 
Part Number
HW300KIEPA-00A00
HW600KIEPA-00A00
HW600KIEPB-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Capacity
(kg)
Minimum display detail

฿ 109,501.43

SCALE 1 Piece(s) 45 Day(s) 300,000-0.05 kg

฿ 109,501.43

SCALE 1 Piece(s) 45 Day(s) 600,0006000.1 kg

฿ 136,872.24

SCALE 1 Piece(s) 45 Day(s) 600,0006000.1 kg

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available Measurement Plate Dimensions D(mm) 700 Measurement Plate Dimensions W(mm) 600