(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SA Series Portable Scale With General Calibration Documentation
· This one unit can handle everything from small-scale weighing (1‑g minimum display) to large-scale weighing.
Equipped with a large handle that allows it to be carried to wherever you need to perform weighing.
Main body is a robust integrated aluminum die cast type.
[Features]
· Robust die cast body with convenient handle for carrying
· Up/down reversible backlit LCD display with display hold function
· Compact and robust design allows it to be stored standing up or hanging (approx. 73 mm thick)
· For weighing yourself or your pets
· For estimating the cost of packages shipped from your home or office
· For weighing industrial waste (equipped on packer car)
Part Number |
---|
SA30K-JA-00A00 |
SA60K-JA-00A00 |
SA150K-JA-00A00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Capacity (kg) | Minimum display detail | Linearity (kg) |
---|---|---|---|---|---|---|---|---|---|
฿ 21,139.61 | SCALE | 1 Piece(s) | 45 Day(s) | 30000 | 30 | R1 large range: 0.1 kg, R2 mid range: 0.01 kg, R3 small range: 0.001 kg (0 to 3 kg) / 0.01 kg (3 to 30 kg), R4 very small range: 1 g (0 to 3,000 g) / 0.01 kg (3 to 30 kg) | R1 large range: ±0.1, R2 mid range: ±0.01, R3 small range: ±0.002 (0 to 3 kg) / ±0.01 (3 to 30 kg), R4 very small range: ±0.002 (0 to 3,000 g) / ±0.01 (3 to 30 kg) | ||
฿ 21,139.61 | SCALE | 1 Piece(s) | 45 Day(s) | 60000 | 60 | R1 large range: 0.1 kg, R2 mid range: 0.01 kg, R3 small range: 0.001 kg (0 to 3 kg) / 0.01 kg (3 to 60 kg), R4 very small range: 1 g (0 to 3,000 g) / 0.01 kg (3 to 60 kg) | R1 large range: ±0.1, R2 mid range: ±0.02, R3 small range: ±0.002 (0 to 3 kg) / ±0.02 (3 to 60 kg), R4 very small range: ±0.002 (0 to 3,000 g) / ±0.02 (3 to 60 kg) | ||
฿ 21,139.61 | SCALE | 1 Piece(s) | 45 Day(s) | 150000 | 150 | - | - |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | Available | External dimension (W)(mm) | 330 | External dimensions (D)(mm) | 508.9 |
External dimensions (H)(mm) | 73 to 84 |
How can we improve?
How can we improve?