1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SW Series Dust-Proof And Waterproof Scale With General Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 69,019.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

SW Series Dust-Proof And Waterproof Scale With General Calibration Documentation
[Features]
· Dust-proof and waterproof grade: IP69K/IP68
· Entire unit can be cleaned by spraying with water
· Can be washed with high water pressure (up to 100 bar) and at high temperatures (80°C) to quickly and completely remove dirt and keep the unit sanitary
· Can be washed in a submerged state (Conditions: continuous submergence in a water depth of 1 m for 24 hours)
· Skeleton frame structure allows thorough washing and will not accumulate dust and dirt
· Withstands environments prone to high humidity and condensation
· Frame: SUS304, Load cell: SUS630, Weighing pan: SUS304
· Touch sensor switch, high-brightness LED, character height 14.6 mm, 3-color 5-step comparator lamps
· The angle of the display panel can be adjusted upward (to a maximum of 90˚)
· Kilogram and quantity (pcs) modes
· RS-232C (terminal block configuration) / comparator relay output sold separately (IP65)
· Sealed lead acid rechargeable battery (sold separately) charges in about 15 hours and can be used for about 90 hours

 
Part Number
SW6KS-JA-00A00
SW15KM-JA-00A00
SW30KM-JA-00A00
SW60KL-JA-00A00
SW60KM-JA-00A00
SW150KM-JA-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
External dimension (W)
(mm)
Capacity
(kg)

฿ 69,019.82

SCALE 1 Piece(s) 45 Day(s) 60002502502506

฿ 81,987.06

SCALE 1 Piece(s) 45 Day(s) 1500038030030015

฿ 81,987.06

SCALE 1 Piece(s) 45 Day(s) 3000038030030030

฿ 91,579.96

SCALE 1 Piece(s) 45 Day(s) 6000053039039060

฿ 81,987.06

SCALE 1 Piece(s) 45 Day(s) 6000038030030060

฿ 81,987.06

SCALE 1 Piece(s) 45 Day(s) 150000380300300150

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None Dust-proof and waterproof function Available Details of dust-proof and waterproof function Both the display panel and scale parts are dust-proof and waterproof to IP68 standard (specifying continuous submergence in a water depth of 1 m for 24 hours), allowing the entire unit to be washed with water under high water pressure (up to 100 bar) and high temperature (up to 80°C)