(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Digital Scale SH Series With General Calibration Documents.
[Features]
·Scale popular for working colleagues, work scale, resolution 1/2,000
· Easy high-accuracy weighing in the laboratory, factory, farm, kitchen, etc.
· Easy-to-carry design featuring a handle
· Low overall height for easy loading and unloading of objects to be weighed
·Large LCD, font height 25 mm
· Auto power OFF function: automatically powers off after 5 minutes idle (this feature can be turned off)
· Tare function allows display to be set to zero with a container placed on the scale
· Power supply options: AC adapter (sold separately) or dry cell batteries (sold separately)
Part Number |
---|
SH12KN-JA-00A00 |
SH20KN-JA-00A00 |
SH30KN-JA-00A00 |
SH1000N-JA-00A00 |
SH2000N-JA-00A00 |
SH5000N-JA-00A00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Capacity (kg) | Minimum display detail |
---|---|---|---|---|---|---|---|---|
฿ 7,617.73 | SCALE | 1 Piece(s) | 45 Day(s) | 12000 | 12 | 0.005 kg | ||
฿ 8,754.51 | SCALE | 1 Piece(s) | 45 Day(s) | 20000 | 20 | 0.01 kg | ||
฿ 10,925.49 | SCALE | 1 Piece(s) | 45 Day(s) | 30000 | 30 | 0.02 kg | ||
฿ 7,617.73 | SCALE | 1 Piece(s) | 45 Day(s) | 1000 | 1 | - | ||
฿ 7,617.73 | SCALE | 1 Piece(s) | 45 Day(s) | 2000 | 2 | - | ||
฿ 7,617.73 | SCALE | 1 Piece(s) | 45 Day(s) | 5000 | 5 | - |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | Available | Measurement Plate Dimensions D(mm) | 190 | Measurement Plate Dimensions W(mm) | 230 |
How can we improve?
How can we improve?