(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SC Series / SE Series Dust-Proof And Waterproof Scale With General Calibration Documentation
[Features]
· Washable IP68
· Skeleton frame structure allows thorough washing and will not accumulate dust and dirt
· Aluminum load cell
· Stainless-steel weighing pan is wholly water-washable, so it stays hygienic
· Approximately 5,000 hours of continuous operation with alkaline batteries × 6 (sold separately)
· Auto power OFF function: automatically powers off after 5 minutes idle (this feature can be turned off)
· The angle of the display panel can be adjusted upward (to a maximum of 60˚)
· Large LCD panel: character height 39 mm, 3-level remaining battery power indicator
· Comparator displays "HI," "OK" and "LO" for convenient sorting
· Kilogram and quantity (pcs) modes
· RS-232C (terminal block configuration) / comparator relay output sold separately (IP65)
· The USB interface (sold separately) can only send weighing data to the PC (the display panel is not dust-proof and waterproof)
Part Number |
---|
SC30KAM-JA-00A00 |
SC60KAL-JA-00A00 |
SC60KBL-JA-00A00 |
SC150KAL-JA-00A00 |
SC150KBL-JA-00A00 |
SE30KAM-JA-00A00 |
SE30KBM-JA-00A00 |
SE60KAL-JA-00A00 |
SE60KAM-JA-00A00 |
SE150KAL-JA-00A00 |
SE150KBL-JA-00A00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | External dimension (W) (mm) | Capacity (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 42,617.92 | SCALE | 1 Piece(s) | 45 Day(s) | 30000 | 380 | 300 | 300 | 30 | ||
฿ 46,317.13 | SCALE | 1 Piece(s) | 45 Day(s) | 60000 | 530 | 390 | 390 | 60 | ||
฿ 43,130.90 | SCALE | 1 Piece(s) | 45 Day(s) | 60000 | 530 | 390 | 390 | 60 | ||
฿ 46,317.13 | SCALE | 1 Piece(s) | 45 Day(s) | 150000 | 530 | 390 | 390 | 150 | ||
฿ 43,130.90 | SCALE | 1 Piece(s) | 45 Day(s) | 150000 | 530 | 390 | 390 | 150 | ||
฿ 29,049.33 | SCALE | 1 Piece(s) | 45 Day(s) | 30000 | 380 | 300 | 300 | 30 | ||
฿ 27,541.71 | SCALE | 1 Piece(s) | 45 Day(s) | 30000 | 380 | 300 | 300 | 30 | ||
฿ 31,240.92 | SCALE | 1 Piece(s) | 45 Day(s) | 60000 | 530 | 390 | 390 | 60 | ||
฿ 29,049.33 | SCALE | 1 Piece(s) | 45 Day(s) | 60000 | 380 | 300 | 300 | 60 | ||
฿ 31,240.92 | SCALE | 1 Piece(s) | 45 Day(s) | 150000 | 530 | 390 | 390 | 150 | ||
฿ 29,562.31 | SCALE | 1 Piece(s) | 45 Day(s) | 150000 | 530 | 390 | 390 | 150 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | Available | PC Connection Function | Yes (Options including a cable are required.) | Printer Connection Function | Yes (An optional component may be required as well as cable and others.) |
Dust-proof and waterproof function | Available |
How can we improve?
How can we improve?