1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FJ-i Series Dust-Proof And Waterproof Crane Scale With General Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 88,772.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

FJ-i Series Dust-Proof And Waterproof Crane Scale With General Calibration Documentation
[Features]
· IP65 class compliant, so can be washed with water.
· Can be used for a wide array of weighing from use in various factories in the food industry, to weighing waste materials.
(FJ-Ki series)
· Plastic (ABS resin)
· Rechargeable
· LCD with backlight
(FJ-TiS series)
· Made of aluminum alloy
· Charger and 2 battery packs equipped as standard
· Display is easy to see from below as well
· LED display

 
Part Number
FJ-K100I-00A00
FJ-K200I-00A00
FJ-K500I-00A00
FJ-T001IS-00A00
FJ-T002IS-00A00
FJ-T003IS-00A00
FJ-T15IS-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Capacity
(kg)
Minimum display detail Weight
(kg)

฿ 88,772.01

SCALE 1 Piece(s) 23 Day(s) 1000001000.05 kg-

฿ 88,772.01

SCALE 1 Piece(s) 23 Day(s) 2000002000.1 kg-

฿ 88,772.01

SCALE 1 Piece(s) 23 Day(s) -500--

฿ 101,918.19

SCALE 1 Piece(s) 23 Day(s) 1000000--16

฿ 101,918.19

SCALE 1 Piece(s) 23 Day(s) 2000000--16

฿ 109,240.27

SCALE 1 Piece(s) 23 Day(s) 3,000,000--16.5

฿ 109,154.78

SCALE 1 Piece(s) 23 Day(s) 1,500,000--16

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dry Cell Battery Compatible None
Details of the dust-proof and waterproof performance IP65 Display Low battery, zero point, tare weight, hold