1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EJ-B Series Personal Balance With General Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,310.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

EJ-B Series Personal Balance With General Calibration Documentation
[Features]
· Broad product lineup with wide selection of interfaces (sold separately) and power supplies.
· For 1‑mg-scale minute weighing to a maximum 6.1‑kg large-capacity weighing.
· Choose the optimal model depending on application.
· High-resolution models are also available
· 14 models with capacities ranging from 120 g to 6,100 g, and minimum displays ranging from 1 mg to 0.1 g
· Choose an interface (sold separately) that suits your objectives
· Can use either the included AC adapter, or dry cell batteries (size AA × 4, sold separately)
· Comparator display function that is convenient for sorting work (excluding EJ-123B/EJ-303B/EJ-1202B/EJ-3002B)
· Can switch between 3 displays: weight, quantity and percent
· "ct: / mom: " display mode for weighing jewelry and pearls (EJ-123B/EJ-303B/EJ-1202B/EJ-3002B only)
· A convenient carrying case is available, sold separately (cannot be used for EJ-123B/EJ-303B/EJ-1202B/EJ-3002B)
· Able to hold up to 4 units stacked, convenient for storing multiple units (excluding EJ-123B/EJ-303B/EJ-1202B/EJ-3002B).
· Large display with 16‑mm character height and a backlight that can be set ON or OFF
· A plastic wind guard is available (sold separately) for high-accuracy weighing (included with EJ-123B/EJ-303B)
· Uses a rust- and dirt-resistant SUS304 stainless-steel weighing tray
· EJ-123B/EJ-303B/EJ-120B/EJ-200B/EJ-300B/EJ-410B/EJ-610B use a round tray (ø110 mm)
· EJ-1202B/EJ-3002B/EJ-1500B/EJ-2000B/EJ-3000B/EJ-4100B/EJ-6100B use a rectangular tray (127 mm × 140 mm)

 
Part Number
EJ120B-JA-00A00
EJ123B-JA-00A00
EJ1500B-JA-00A00
EJ2000B-JA-00A00
EJ200B-JA-00A00
EJ3000B-JA-00A00
EJ300B-JA-00A00
EJ303B-JA-00A00
EJ4100B-JA-00A00
EJ410B-JA-00A00
EJ6100B-JA-00A00
EJ610B-JA-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Maximum count value
(pcs.)
% Minimum Display
(%)
Display 100% registered minimum mass
(g)

฿ 15,310.94

BALANCE 1 Piece(s) 45 Day(s) 1200.010.01Round Countersunk Head-110-2085912,0000.1-1

฿ 22,600.53

BALANCE 1 Piece(s) 45 Day(s) 1200.0010.001Round Countersunk Head-110-211131120,0000.017-segment LCD panel includes a backlight (character height 16 mm) and shows g (grams), pcs (quantity), % (percent), ct (carat: for jewelry) and mom (momme: for pearls)0.1

฿ 15,331.46

BALANCE 1 Piece(s) 45 Day(s) 1,5000.10.1Square Plate140-1272085915,0000.1-10

฿ 15,693.29

BALANCE 1 Piece(s) 45 Day(s) 2,1000.10.1Square Plate140-1272085921,0000.1-10

฿ 15,672.77

BALANCE 1 Piece(s) 45 Day(s) 2100.010.01Round Countersunk Head-110-2085921,0000.1-1

฿ 16,072.22

BALANCE 1 Piece(s) 45 Day(s) 31000.10.1Square Plate140-1272085931,0000.1-10

฿ 16,038.02

BALANCE 1 Piece(s) 45 Day(s) 3100.010.01Round Countersunk Head-110-2085931,0000.1-1

฿ 23,324.19

BALANCE 1 Piece(s) 45 Day(s) 3100.0010.001Round Countersunk Head-110-211131310,0000.017-segment LCD panel includes a backlight (character height 16 mm) and shows g (grams), pcs (quantity), % (percent), ct (carat: for jewelry) and mom (momme: for pearls)0.1

฿ 16,795.88

BALANCE 1 Piece(s) 45 Day(s) 4,1000.10.1Square Plate140-1272085941,0000.1-10

฿ 17,485.34

BALANCE 1 Piece(s) 45 Day(s) 4100.010.01Round Countersunk Head-110-2085941,0000.1-1

฿ 19,690.51

BALANCE 1 Piece(s) 45 Day(s) 6,1000.10.1Square Plate140-1272085961,0000.1-10

฿ 21,103.63

BALANCE 1 Piece(s) 45 Day(s) 6100.010.01Round Countersunk Head-110-2085961,0000.1-1

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dry Cell Battery Compatible Available
External dimension (W)(mm) 190