(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
EJ-B Series Personal Balance With General Calibration Documentation
[Features]
· Broad product lineup with wide selection of interfaces (sold separately) and power supplies.
· For 1‑mg-scale minute weighing to a maximum 6.1‑kg large-capacity weighing.
· Choose the optimal model depending on application.
· High-resolution models are also available
· 14 models with capacities ranging from 120 g to 6,100 g, and minimum displays ranging from 1 mg to 0.1 g
· Choose an interface (sold separately) that suits your objectives
· Can use either the included AC adapter, or dry cell batteries (size AA × 4, sold separately)
· Comparator display function that is convenient for sorting work (excluding EJ-123B/EJ-303B/EJ-1202B/EJ-3002B)
· Can switch between 3 displays: weight, quantity and percent
· "ct:
· A convenient carrying case is available, sold separately (cannot be used for EJ-123B/EJ-303B/EJ-1202B/EJ-3002B)
· Able to hold up to 4 units stacked, convenient for storing multiple units (excluding EJ-123B/EJ-303B/EJ-1202B/EJ-3002B).
· Large display with 16‑mm character height and a backlight that can be set ON or OFF
· A plastic wind guard is available (sold separately) for high-accuracy weighing (included with EJ-123B/EJ-303B)
· Uses a rust- and dirt-resistant SUS304 stainless-steel weighing tray
· EJ-123B/EJ-303B/EJ-120B/EJ-200B/EJ-300B/EJ-410B/EJ-610B use a round tray (ø110 mm)
· EJ-1202B/EJ-3002B/EJ-1500B/EJ-2000B/EJ-3000B/EJ-4100B/EJ-6100B use a rectangular tray (127 mm × 140 mm)
Part Number |
---|
EJ3000B-JA-00A00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Countable Minimum Single Weight (g) | Measurement Plate Shape | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions (φ) (mm) | Measurement Plate Dimensions W (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Maximum count value (pcs.) | % Minimum Display (%) | Display | 100% registered minimum mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,072.22 | BALANCE | 1 Piece(s) | 45 Day(s) | 3100 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 208 | 59 | 31,000 | 0.1 | - | 10 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Dry Cell Battery Compatible | Available |
---|---|---|---|---|---|
External dimension (W)(mm) | 190 |
Please check the type/dimensions/specifications of the part EJ3000B-JA-00A00 in the EJ-B Series Personal Balance With General Calibration Documentation series.
Part Number |
---|
EJ1500B-JA-00A00 |
EJ2000B-JA-00A00 |
EJ200B-JA-00A00 |
EJ300B-JA-00A00 |
EJ303B-JA-00A00 |
EJ4100B-JA-00A00 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Countable Minimum Single Weight (g) | Measurement Plate Shape | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions (φ) (mm) | Measurement Plate Dimensions W (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Maximum count value (pcs.) | % Minimum Display (%) | Display | 100% registered minimum mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,331.46 | 1 Piece(s) | 45 Day(s) | 1,500 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 208 | 59 | 15,000 | 0.1 | - | 10 | ||
฿ 15,693.29 | 1 Piece(s) | 45 Day(s) | 2,100 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 208 | 59 | 21,000 | 0.1 | - | 10 | ||
฿ 15,672.77 | 1 Piece(s) | 45 Day(s) | 210 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | 208 | 59 | 21,000 | 0.1 | - | 1 | ||
฿ 16,038.02 | 1 Piece(s) | 45 Day(s) | 310 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | 208 | 59 | 31,000 | 0.1 | - | 1 | ||
฿ 23,324.19 | 1 Piece(s) | 45 Day(s) | 310 | 0.001 | 0.001 | Round Countersunk Head | - | 110 | - | 211 | 131 | 310,000 | 0.01 | 7-segment LCD panel includes a backlight (character height 16 mm) and shows g (grams), pcs (quantity), % (percent), ct (carat: for jewelry) and mom (momme: for pearls) | 0.1 | ||
฿ 16,795.88 | 1 Piece(s) | 45 Day(s) | 4,100 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 208 | 59 | 41,000 | 0.1 | - | 10 |
How can we improve?
How can we improve?