1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FC-Si/FC-i Series Counting Scale With General Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 35,757.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

FC-Si/FC-i Series Counting Scale With General Calibration Documentation
[Features]
· Performs high-accuracy counting control
· Equipped with ACAI (Automatic Counting Accuracy Improvement)
· Memory capacity for up to 500 items (unit weights, tare weights, comparator limits and total counts by ID number)
· Blinking light indicates that unit weight registration is complete
· Optional internal battery available for cordless use
· 3‑ch serial I/O, 1 ch (standard) + 2‑ch expansion (sold separately)
· Comparator function with buzzer (approx. 53 dB measured 1 m in front of main unit)>

 
Part Number
FC10KI-00A00
FC30KI-00A00
FC50KI-00A00
FC1000I-00A00
FC2000I-00A00
FC2000SI-00A00
FC5000I-00A00
FC5000SI-00A00
FC500I-00A00SALE
FC500SI-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)

฿ 35,757.66

SCALE 1 Piece(s) 45 Day(s) 1000010.228030010

฿ 41,245.40

SCALE 1 Piece(s) 45 Day(s) 300005128030030

฿ 44,260.64

SCALE 1 Piece(s) 45 Day(s) 50,00051280300-

฿ 38,230.16

SCALE 1 Piece(s) 45 Day(s) 10000.10.02--1

฿ 38,230.16

SCALE 1 Piece(s) 45 Day(s) 20000.2-2803002

฿ 47,275.88

SCALE 1 Piece(s) 45 Day(s) 20000.20.011651652

฿ 35,757.66

SCALE 1 Piece(s) 45 Day(s) 50000.50.12803005

฿ 50,291.12

SCALE 1 Piece(s) 45 Day(s) 50000.20.011651655

฿ 43,560.00

฿ 40,371.41

SCALE 1 Piece(s) 61 Day(s) 5000.050.01---

฿ 50,291.12

SCALE 1 Piece(s) 45 Day(s) 5000.020.001128128-

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Measurement Plate Shape Square Plate