1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EW-i Series Compact Balance With General Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EW150I-JA-00A00
  • EW1500I-JA-00A00
  • EW12KI-JA-00A00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,353.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

EW-i Series Compact Balance With General Calibration Documentation
[Features]
· Features a triple range, letting you switch between 3 combinations of weighing capacity and minimum display levels.
· Optional internal battery is also available so that the product can be used anywhere.
· EW-150i has a round plate (ø110 mm)
· EW-1500i/EW-12Ki have a rectangular plate (170 mm × 133 mm)
· RS-232C interface is equipped as standard
· Can switch between 3 displays: weight (g), quantity and percent
· Includes "HI," "OK" and "LO" comparator display function
· Uses an SUS304 stainless steel weighing tray
· Equipped with ACAI (Automatic Counting Accuracy Improvement)
· Output complies with GLP, GMP, GCP and ISO
· Large LCD with backlight and character height of 16 mm

 
Part Number
EW12KI-JA-00A00
EW1500I-JA-00A00
EW150I-JA-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
Maximum count value
(pcs.)
100% registered minimum mass
(g)

฿ 15,422.09

BALANCE 1 Piece(s) 45 Day(s) 3000,6000,120001,2,51Square Plate133-17012,000-

฿ 15,422.09

BALANCE 1 Piece(s) 45 Day(s) 300,600,15000.1,0.2,0.50.1Square Plate133-17015,00010

฿ 15,353.69

BALANCE 1 Piece(s) 45 Day(s) 30,60,1500.01,0.02,0.050.1Round Countersunk Head-110-15,0001

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body % Minimum Display(%) 0.1