(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
EK-i Series Compact Balance With General Calibration Documentation
[Features]
· Compact and high resolution
· Optional internal battery is also available so that the product can be used anywhere
· EK-120i/EK-200i/EK-300i/EK-410i/EK-610i have a round plate (ø110 mm)
· EK-600i/EK-1200i/EK-2000i/EK-3000i/EK-4100i/EK-6100i/EK-6000i/EK-12Ki have a rectangular plate (170 mm × 133 mm)
· RS-232C interface is equipped as standard
· Can switch between 3 displays: weight (g), quantity and percent
· Includes "HI," "OK" and "LO" comparator display function
· Uses an SUS304 stainless steel weighing tray
· Equipped with ACAI (Automatic Counting Accuracy Improvement)
· Output complies with GLP, GMP, GCP and ISO
· Large LCD with backlight and character height of 16 mm
· 2 power supply methods: AC adapter or internal battery (sold separately)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Countable Minimum Single Weight (g) | Measurement Plate Shape | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions (φ) (mm) | Measurement Plate Dimensions W (mm) | Maximum count value (pcs.) | 100% registered minimum mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,764.04 | BALANCE | 1 Piece(s) | 45 Day(s) | 12000 | 1 | 1 | Square Plate | 133 | - | 170 | 12,000 | - | ||
฿ 25,500.00 ฿ 20,400.00 | BALANCE | 1 Piece(s) | 15 Day(s) | 1200 | 0.1 | 0.1 | Square Plate | 133 | - | 170 | 12,000 | 10 | ||
฿ 19,695.64 | BALANCE | 1 Piece(s) | 45 Day(s) | 120 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | 12,000 | 1 | ||
฿ 19,040.38 | BALANCE | 1 Piece(s) | 45 Day(s) | 2000 | 0.1 | 0.1 | Square Plate | 133 | - | 170 | - | 10 | ||
฿ 19,695.64 | BALANCE | 1 Piece(s) | 45 Day(s) | 200 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | - | 1 | ||
฿ 19,040.38 | BALANCE | 1 Piece(s) | 45 Day(s) | 3000 | 0.1 | 0.1 | Square Plate | 133 | - | 170 | - | 10 | ||
฿ 19,695.64 | BALANCE | 1 Piece(s) | 45 Day(s) | 300 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | - | 1 | ||
฿ 19,040.38 | BALANCE | 1 Piece(s) | 45 Day(s) | 4000 | 0.1 | 0.1 | Square Plate | 133 | - | 170 | - | 10 | ||
฿ 19,695.64 | BALANCE | 1 Piece(s) | 45 Day(s) | 400 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | - | 1 | ||
฿ 19,040.38 | BALANCE | 1 Piece(s) | 45 Day(s) | 6000 | 1 | 1 | Square Plate | 133 | - | 170 | - | - | ||
฿ 19,006.18 | BALANCE | 1 Piece(s) | 45 Day(s) | 600 | 0.1 | 0.1 | Square Plate | 133 | - | 170 | - | 10 | ||
฿ 22,658.67 | BALANCE | 1 Piece(s) | 45 Day(s) | 6000 | 0.1 | 0.1 | Square Plate | 133 | - | 170 | - | 10 | ||
฿ 22,590.27 | BALANCE | 1 Piece(s) | 45 Day(s) | 600 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | - | 1 |
Loading...
Main applications | Weighing instruments | Type | Main Body | % Minimum Display(%) | 0.1 |
---|
How can we improve?
How can we improve?