1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HR-AZ Series / HR-A Series Electronic Analytical Balance With General Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,677.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

HR-AZ Series / HR-A Series Electronic Analytical Balance With General Calibration Documentation
[Features]
· Basic model analytical balance
· High-speed response (approx. 2 seconds)
· Compact, easy-to-use B5 size
· Rotary sliding door lets you open and close the wind guard without taking up extra space
· Anti-static treatment has been applied to the large detachable wind guard
· Functions for statistical calculations, such as for totals, averages, maximums and minimums, and standard deviations
· RS-232C equipped as standard
· Quick USB (sold separately: FXi-02-JA) can be used to send weight values to a computer.
· Internal battery (nickel hydride rechargeable battery) (sold separately: FXi-09-JA)
· Comparator function with buzzer (approx. 40 dB measured 1 m in front of main unit)
· Password protection and security

 
Part Number
HR100A-JA-00A00
HR150A-JA-00A00
HR250A-JA-00A00
HR251A-JA-00A00
HR251AZ-JA-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Specification details Supplement

฿ 47,677.40

BALANCE 1 Piece(s) 45 Day(s) 102Standard type-

฿ 51,295.69

BALANCE 1 Piece(s) 45 Day(s) 152Standard type-

฿ 54,913.98

BALANCE 1 Piece(s) 45 Day(s) 252Standard type-

฿ 47,677.40

BALANCE 1 Piece(s) 45 Day(s) 62/252Standard typeSmart range feature automatically switches to the standard range (minimum display: 1 mg) when the weight exceeds 62 g, but will return to the precision range (minimum display: 0.1 mg) when the RE-ZERO key is pressed. Note that the maximum measurable value in the precision range is 62 g. This product is capable of weighing in the precision range even when a heavy tare is set.

฿ 51,364.08

BALANCE 1 Piece(s) 45 Day(s) 62/252-Smart range feature automatically switches to the standard range (minimum display: 1 mg) when the weight exceeds 62 g, but will return to the precision range (minimum display: 0.1 mg) when the RE-ZERO key is pressed. Note that the maximum measurable value in the precision range is 62 g. This product is capable of weighing in the precision range even when a heavy tare is set.

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Measurement Plate Dimensions (φ)(mm) 90