1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GX-K Series Dust-Proof And Waterproof Medium-Capacity Balance With Built-In Weight For Calibration And General Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 63,865.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

GX-K Series Dust-Proof And Waterproof Medium-Capacity Balance With Built-In Weight For Calibration And General Calibration Documentation
[Features]
· Dust-proof and waterproof IP65 compliance makes it ideal for weighing samples in dusty and splash-prone environments
· Built-in weight for calibration
· 270 (W) × 210 (D) mm large weighing tray
· SHS (Super Hybrid Sensor) weight sensor system with an approx. 1-second response speed >is included
· RS-232C interface (D-Sub 25P female) is included as standard equipment, with a waterproof cable (GX-07K) sold separately
· Data memory
· Weight values: max. 200, Calibration results: last 50, Unit mass: max. 50, Upper and lower limits: up to 20 sets, Preset tare values: up to 20
· Automatic configuration; auto self-checking; output compliant with GLP, GMP, GCP and ISO
· Weighing modes include grams, kilograms, quantity, percent, carat and momme
· Auto power ON/OFF
· Models GX-8K, GX-8K2 and GX-10K include a simple wind guard as standard equipment

 
Part Number
GX8K2-00A00
GX8K-00A00
GX12K-00A00
GX30K-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Capacity
(kg)
100% registered minimum mass
(g)

฿ 63,865.98

BALANCE 1 Piece(s) 45 Day(s) -0.01/0.10.1-10

฿ 78,339.14

BALANCE 1 Piece(s) 45 Day(s) 8,1000.010.018.11

฿ 67,484.27

BALANCE 1 Piece(s) 45 Day(s) 120000.10.11210

฿ 110,903.75

BALANCE 1 Piece(s) 45 Day(s) 31,0000.10.13110

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Dry Cell Battery Compatible None Measurement Plate Dimensions D(mm) 210 Measurement Plate Dimensions W(mm) 270
Details of the dust-proof and waterproof performance IP65 % Minimum Display(%) 0.01, 0.1, 1 (automatic switching based on 100% mass)