1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GR Series Analytical Balance With Built-In Weight For Calibration And General Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55,703.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

GR Series Analytical Balance With Built-In Weight For Calibration And General Calibration Documentation
[Features]
· Uses antistatic conductive glass
· Compact and easy-to-use analytical balance
· Built-in weight for calibration
· "Body in door" type wind guard uses conductive glass
· The side door can be opened and closed with the lever on the front of the balance
· Weighing modes include grams, milligrams, quantity, percent, carat and momme (a unit of measurement used to weigh pearls)
· RS-232C interface (D-Sub 25P female) is equipped as standard
· Data memory function, weight values: max. 200
· Output complies with GLP, GMP, GCP and ISO
· Underfloor weighing, dedicated fixture equipped as standard

 
Part Number
GR60-00A00
GR120-00A00
GR200-00A00
GR202-00A00
GR300-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)

฿ 55,703.29

BALANCE 1 Piece(s) 45 Day(s) 60

฿ 62,939.87

BALANCE 1 Piece(s) 45 Day(s) 120

฿ 70,176.45

BALANCE 1 Piece(s) 45 Day(s) 210

฿ 92,248.02

BALANCE 1 Piece(s) 45 Day(s) -

฿ 88,267.90

BALANCE 1 Piece(s) 45 Day(s) 310

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Dry Cell Battery Compatible None Measurement Plate Dimensions (φ)(mm) 85