1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GH Series Electronic Analytical Balance With General Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70,552.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

GH Series Electronic Analytical Balance With General Calibration Documentation
[Features]
· Semi-micro balance with antistatic conductive glass
· Can support LAN by use of GH-08
· Built-in weight for calibration
· Quick USB (sold separately: GH-02) can be used to send weight values to a computer (compatible with Windows 10)
· Weighing modes include grams, milligrams, quantity, percent, carat and momme (a unit of measurement used to weigh pearls)
· RS-232C interface (D-Sub 9P male) and underfloor weighing fixture are equipped as standard
· Data memory function, weight values: max. 200, Calibration results: max. 50
· Output complies with GLP, GMP, GCP and ISO
· Underfloor weighing, dedicated fixture equipped as standard

 
Part Number
GH120-00A00
GH200-00A00
GH202-00A00
GH252-00A00
GH300-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)

฿ 70,552.64

BALANCE 1 Piece(s) 45 Day(s) 120

฿ 77,789.22

BALANCE 1 Piece(s) 45 Day(s) 220

฿ 99,860.79

BALANCE 1 Piece(s) 45 Day(s) 51/220

฿ 107,097.37

BALANCE 1 Piece(s) 45 Day(s) 101/250

฿ 95,880.67

BALANCE 1 Piece(s) 45 Day(s) 320

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Dry Cell Battery Compatible None Measurement Plate Dimensions (φ)(mm) 90