1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

FX-iWP Series Dust-Proof And Waterproof Electronic Balance With General Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,429.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

FX-iWP Series Dust-Proof And Waterproof Electronic Balance With General Calibration Documentation
[Features]
· Dust-proof and waterproof IP65 compliance makes it ideal for weighing samples in dusty and splash-prone environments
· The upper housing case is an aluminum die casting and the lower case is stainless steel
· Compact, easy-to-use B5 size
· Possesses functions for performing statistical processing of weight values, displaying results and outputting statistics calculations
· RS-232C interface (D-Sub 9P male) is equipped as standard
· Optional waterproof RS-232C cable is available
· Models FX-120iWP, FX-200iWP and FX-300iWP include a small acrylic wind guard
· Internal battery (nickel hydride rechargeable battery) FXi-09-JA (sold separately) >can be incorporated into the scale for use in places without a power supply (can only be installed in the factory)
· Output complies with GLP, GMP, GCP and ISO
· Comparator function with buzzer (approx. 40 dB measured 1 m in front of main unit)

 
Part Number
FX1200IWP-JA-00A00
FX120IWP-JA-00A00
FX2000IWP-JA-00A00
FX200IWP-JA-00A00
FX3000IWP-JA-00A00
FX300IWP-JA-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Dimensions (φ)
(mm)

฿ 33,429.27

BALANCE 1 Piece(s) 45 Day(s) 1,2200.010.01150

฿ 33,429.27

BALANCE 1 Piece(s) 45 Day(s) 1220.0010.001130

฿ 38,856.70

BALANCE 1 Piece(s) 45 Day(s) 22000.010.01150

฿ 38,856.70

BALANCE 1 Piece(s) 45 Day(s) 2200.0010.001130

฿ 40,665.85

BALANCE 1 Piece(s) 45 Day(s) 32000.010.01150

฿ 40,665.85

BALANCE 1 Piece(s) 45 Day(s) 3200.0010.001130

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
PC Connection Function Yes (Options including a cable are required.) Specification details Standard type Details of the dust-proof and waterproof performance IP65
% Minimum Display(%) 0.01, 0.1, 1 (automatic switching based on 100% mass)