1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carat Balance, Jewelry Measurement, FZ-CT Series / FX-CT Series, General Calibration Documents

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,737.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

·The set product of this series consists of the main body, a calibration certificate, an inspection report, and a traceability system chart. Carat scales for jewelry measurement, FZ-CT/FX-CT series (500, 700, 1200 models), with general calibration documents · [Features] Capacity 510 to 1,260 ct, minimum display 0.001 ct · Carat scales for jewelry measurement · Dedicated black and silver plates, 1 of each, for jewel measurement are included as standard · Large windshield equipped as standard · Quick USB (sold separately: FXi-02-JA) can transmit weighing values to a PC · Compact and easy-to-handle B5 size · Statistical calculation functions such as sum, average, maximum/minimum, standard deviation · Built-in battery [Nickel-Metal Hydride Rechargeable Battery] (sold separately: FXi-09-JA) · Comparator display, with buzzer

 
Part Number
FX1200CT-00A00
FX500CT-00A00
FX700CT-00A00
FZ500CT-00A00
FZ700CT-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Specification details

฿ 42,973.62

BALANCE 1 Piece(s) 45 Day(s) 252Standard type

฿ 35,737.04

BALANCE 1 Piece(s) 45 Day(s) 102Standard type

฿ 37,546.18

BALANCE 1 Piece(s) 45 Day(s) 152Standard type

฿ 43,042.02

BALANCE 1 Piece(s) 45 Day(s) 102-

฿ 44,851.16

BALANCE 1 Piece(s) 45 Day(s) 152-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Minimum Display(g) 0.001
Countable Minimum Single Weight(g) 0.001 Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible None
Measurement Plate Dimensions (φ)(mm) 90 % Minimum Display(%) 0.01, 0.1, 1 (automatic switching based on 100% mass)