1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust-Proof/Waterproof Digital Platform Scale (Water Strong), HW-C/HW-CP Series, JCSS Calibration Documents (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 34,526.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

·The set product of this series consists of the main body, a calibration certificate, an inspection report, and a traceability system chart. Weighing platform, dust-proof and waterproof digital platform scale HW series, with JCSS calibration document · [Features] With 3-color 5-level comparator light + numeric keypad · 1/10,000 high resolution · HW-CP series has a built-in printer · Washable weighing unit, dust-proof and waterproof class IP65 · Vinyl protective cover for display unit included · Display unit can be adjusted upward in 4 stages · Upper and lower limit settings for sorting work · Cable length from the weighing platform to the display: HW-10KC (CP) 1.5 m, HW-60KC (CP)/HW-100KC (CP)/HW-200KC (CP) 2.5 m · CP models have a built-in printer · HW-C series can be powered by batteries as well as AC power supply (D × 4 pcs.)

 
Part Number
HW10KC-JA-00J00SALE
HW10KCP-JA-00J00SALE
HW60KC-JA-00J00
HW60KCP-JA-00J00SALE
HW100KC-JA-00J00
HW100KCP-JA-00J00SALE
HW200KC-JA-00J00
HW200KCP-JA-00J00SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Dry Cell Battery Compatible Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

฿ 34,526.37

฿ 24,852.08

SCALE 1 Piece(s) 61 Day(s) 10000None250250Standard type27547436810100,0000.001 kgApprox. 7

฿ 48,999.53

฿ 44,373.97

SCALE 1 Piece(s) 61 Day(s) 10000Available250250With built-in printer27547436810100,0000.001 kgApprox. 7

฿ 39,250.77

SCALE 1 Piece(s) 45 Day(s) 60000None424330Standard type33062177160120,0000.005 kg11

฿ 53,723.93

฿ 27,517.40

SCALE 1 Piece(s) 61 Day(s) 60000Available424330With built-in printer33062177160120,0000.005 kg11

฿ 41,784.35

SCALE 1 Piece(s) 45 Day(s) 100000None530390Standard type390712773100100,0000.01 kgApprox. 17

฿ 56,257.51

฿ 51,520.63

SCALE 1 Piece(s) 61 Day(s) 100000Available530390With built-in printer390712773100100,0000.01 kgApprox. 17

฿ 48,538.49

SCALE 1 Piece(s) 45 Day(s) 220,000None530390Standard type390712773220110,0000.02 kgApprox. 17

฿ 63,011.65

฿ 51,518.33

SCALE 1 Piece(s) 61 Day(s) 220,000Available530390With built-in printer390712773220110,0000.02 kgApprox. 17

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Details of the dust-proof and waterproof performance IP65