1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EK-L Series Personal Electronic Balance With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EK15KL-JA-00J00
  • EK30KL-JA-00J00
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,188.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

EK-L Series Personal Electronic Balance With JCSS Calibration Documentation
[Features]
· The EK-15KL is a high-resolution electronic balance with a resolution of 1/150,000.
· The EK-30KL is a dual range balance, with a resolution of 1/30,000 for each range.
· The EK-L series includes a quantity mode, percent mode and comparator function.
· Includes an LCD display screen with a backlight that allows it to be used in dark areas.
· Since RS-232C is equipped as standard, it can be connected to a computer or printer.
· Using RS-232C enables data output compliant with GLP.
· Utilizing the optional lead battery enables cordless operation.

 
Part Number
EK15KL-JA-00J00SALE
EK30KL-JA-00J00SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Maximum count value
(pcs.)
Weight
(kg)

฿ 30,188.08

฿ 18,879.63

BALANCE 1 Piece(s) 61 Day(s) 150000.115150,000Approx. 4.2

฿ 30,669.60

฿ 19,199.17

BALANCE 1 Piece(s) 61 Day(s) ---300,000Approx. 4.9

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions D(mm) 210
Measurement Plate Dimensions W(mm) 300 Printer Connection Function Yes (An optional component may be required as well as cable and others.) External dimension (W)(mm) 315
External dimensions (D)(mm) 339.5 External dimensions (H)(mm) 118 to 130 % Minimum Display(%) 0.1
100% registered minimum mass(g) 10