1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SA Series Portable Scale With JCSS Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SA30K-JA-00J00
  • SA60K-JA-00J00
  • SA150K-JA-00J00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,049.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

SA Series Portable Scale With JCSS Calibration Documentation
· This one unit can handle everything from small-scale weighing (1‑g minimum display) to large-scale weighing.
Equipped with a large handle that allows it to be carried to wherever you need to perform weighing.
Main body is a robust integrated aluminum die cast type.
[Features]
· Portable: Robust die cast body with convenient handle for carrying
· Easy to see: Up/down reversible backlit LCD display with display hold function
· Storable: Compact and robust design allows it to be stored standing up or hanging (approx. 73 mm thick)
· For weighing yourself or your pets
· For estimating the cost of packages shipped from your home or office
· For weighing industrial waste (equipped on packer car)

 
Part Number
SA30K-JA-00J00
SA60K-JA-00J00
SA150K-JA-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Capacity
(kg)
Minimum display detail Linearity
(kg)

฿ 27,049.48

SCALE 1 Piece(s) 45 Day(s) 3000030R1 large range: 0.1 kg, R2 mid range: 0.01 kg, R3 small range: 0.001 kg (0 to 3 kg) / 0.01 kg (3 to 30 kg), R4 very small range: 1 g (0 to 3,000 g) / 0.01 kg (3 to 30 kg)R1 large range: ±0.1, R2 mid range: ±0.01, R3 small range: ±0.002 (0 to 3 kg) / ±0.01 (3 to 30 kg), R4 very small range: ±0.002 (0 to 3,000 g) / ±0.01 (3 to 30 kg)

฿ 27,049.48

SCALE 1 Piece(s) 45 Day(s) 6000060R1 large range: 0.1 kg, R2 mid range: 0.01 kg, R3 small range: 0.001 kg (0 to 3 kg) / 0.01 kg (3 to 60 kg), R4 very small range: 1 g (0 to 3,000 g) / 0.01 kg (3 to 60 kg)R1 large range: ±0.1, R2 mid range: ±0.02, R3 small range: ±0.002 (0 to 3 kg) / ±0.02 (3 to 60 kg), R4 very small range: ±0.002 (0 to 3,000 g) / ±0.02 (3 to 60 kg)

฿ 33,803.63

SCALE 1 Piece(s) 45 Day(s) 150000150--

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available External dimension (W)(mm) 330 External dimensions (D)(mm) 508.9
External dimensions (H)(mm) 73 to 84