1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HT-120 Compact Precision Scale With JCSS Calibration Documentation

SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,885.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

HT-120 Compact Precision Scale With JCSS Calibration Documentation
[Features]
· High-accuracy 10‑mg scale with a selectable display convenient for weighing of pearls and gems
· High-accuracy weighing at 0.01 g, with stainless-steel pan, spirit level, feet and case
· Selectable weighing modes include grams, carat and momme (a unit of measurement used to weigh pearls)
· Auto power OFF function: automatically powers off after 5 minutes idle (this feature can be turned off)
· Tare function allows display to be set to zero with a container placed on the scale
· Uses 2 power supply methods: AC adapter (sold separately) or dry cell batteries (sold separately)

 
Part Number
HT120-JA-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,885.00

SCALE 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 120
Minimum Display(g) 0.01 Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible Available
Measurement Plate Dimensions (φ)(mm) 70

Please check the type/dimensions/specifications of the part HT120-JA-00J00 in the HT-120 Compact Precision Scale With JCSS Calibration Documentation series.