(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SL-WP Series Dust-Proof And Waterproof Digital Scale With JCSS Calibration Documentation
[Features]
· Stainless-steel body (SUS304) can be cleaned by spraying with water. It is also possible to remove only the weighing pan and wash it.
· Do not submerge the unit in water.
· Auto power OFF function
· Automatically powers off after 5 minutes idle (this feature can be turned off)
· Tare function allows display to be set to zero with a container placed on the scale
· Large LCD display distinctly displays characters at a height of 25 mm
· Power supply options: AC adapter (sold separately) or dry cell batteries (sold separately)
· Dust-proof and waterproof protection complies with IP65/JIS5 (except when using the AC adapter)
Part Number |
---|
SL10KWP-JA-00J00 |
SL20KWP-JA-00J00 |
SL30KWP-JA-00J00 |
SL1000WP-JA-00J00 |
SL2000WP-JA-00J00 |
SL5000WP-JA-00J00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Capacity (kg) | Minimum display detail |
---|---|---|---|---|---|---|---|---|
฿ 17,482.69 | SCALE | 1 Piece(s) | 45 Day(s) | 10000 | 10 | 0.005 kg | ||
฿ 21,333.19 | SCALE | 1 Piece(s) | 45 Day(s) | 20000 | 20 | 0.01 kg | ||
฿ 22,056.85 | SCALE | 1 Piece(s) | 45 Day(s) | 30000 | 30 | 0.02 kg | ||
฿ 17,482.69 | SCALE | 1 Piece(s) | 45 Day(s) | 1000 | 1 | - | ||
฿ 17,482.69 | SCALE | 1 Piece(s) | 45 Day(s) | 2000 | 2 | - | ||
฿ 17,482.69 | SCALE | 1 Piece(s) | 45 Day(s) | 5000 | 5 | - |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | Available | Measurement Plate Dimensions D(mm) | 192 | Measurement Plate Dimensions W(mm) | 232 |
Dust-proof and waterproof function | Available |
How can we improve?
How can we improve?