1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SL Series Digital Scale With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,914.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

SH Series Digital Scale With JCSS Calibration Documentation
[Features]
· A useful work scale with resolution 1 / 2,000
· Easy high-accuracy weighing in the laboratory, factory, farm, kitchen, etc.
· Easy-to-carry design featuring a handle
· Low overall height for easy loading and unloading of objects to be weighed
· Large LCD panel with character height 25 mm
· Auto power OFF function: automatically powers off after 5 minutes idle (this feature can be turned off)
· Tare function allows display to be set to zero with a container placed on the scale
· Stainless-steel weighing tray (SUS304) is available separately
· Power supply options: AC adapter (sold separately) or dry cell batteries (sold separately)

 
Part Number
SL10KDJA-00J00
SL20KDJA-00J00
SL20KJA-00J00
SL30KDJA-00J00
SL30KJA-00J00
SL1000DJA-00J00
SL2000DJA-00J00
SL5000DJA-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Capacity
(kg)
Minimum display detail

฿ 13,914.47

SCALE 1 Piece(s) 45 Day(s) 10000100.005 kg

฿ 17,713.67

SCALE 1 Piece(s) 45 Day(s) 20000200.01 kg

฿ 15,217.05

SCALE 1 Piece(s) 45 Day(s) 20000200.01 kg

฿ 19,920.83

SCALE 1 Piece(s) 45 Day(s) 30000300.02 kg

฿ 17,388.03

SCALE 1 Piece(s) 45 Day(s) 30000300.02 kg

฿ 13,914.47

SCALE 1 Piece(s) 45 Day(s) 10001-

฿ 13,914.47

SCALE 1 Piece(s) 45 Day(s) 20002-

฿ 13,914.47

SCALE 1 Piece(s) 45 Day(s) 50005-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available Measurement Plate Dimensions D(mm) 190 Measurement Plate Dimensions W(mm) 230