1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SD Series Trolley Scale With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SD100-00J00
  • SD200-00J00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42,920.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

SD Series Trolley Scale With JCSS Calibration Documentation
[Features]
· Move the scale to where the weighing will be done
· A weighing scale for applications such as cart picking and industrial waste
· Convenient trolley type for portability
· Collapsible for storage after use
· Powered by C-size batteries × 6 (sold separately)
· Auto power OFF function: automatically powers off after 5 minutes idle (this feature can be turned off)
· Tare function allows display to be set to zero with a container placed on the scale

 
Part Number
SD100-00J00
SD200-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)
Minimum display detail

฿ 42,920.22

SCALE 1 Piece(s) 45 Day(s) 1000004457001000.2 kg

฿ 61,797.97

SCALE 1 Piece(s) 45 Day(s) 200000610910200-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dry Cell Battery Compatible Available