1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SC Series / SE Series Dust-Proof And Waterproof Scale With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,451.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

SC Series / SE Series Dust-Proof And Waterproof Scale With JCSS Calibration Documentation
[Features]
· Washable IP68
· Skeleton frame structure allows thorough washing and will not accumulate dust and dirt
· Aluminum load cell
· Stainless-steel weighing pan is wholly water-washable, so it stays hygienic
· Approximately 5,000 hours of continuous operation with alkaline batteries × 6 (sold separately)
· Auto power OFF function
· Automatically powers off after 5 minutes idle (this feature can be turned off)
· The angle of the display panel can be adjusted upward (to a maximum of 60˚)
· Large LCD panel: character height 39 mm, 3-level remaining battery power indicator
· Comparator displays "HI," "OK" and "LO" for convenient sorting
· Kilogram and quantity (pcs) modes
· RS-232C (terminal block configuration) / comparator relay output sold separately (IP65)
· The USB interface (sold separately) can only send weighing data to the PC (the display panel is not dust-proof and waterproof)

 
Part Number
SC30KAM-JA-00J00
SC60KAL-JA-00J00
SC60KBL-JA-00J00
SC150KAL-JA-00J00
SC150KBL-JA-00J00
SE30KAM-JA-00J00
SE30KBM-JA-00J00
SE60KAL-JA-00J00
SE60KAM-JA-00J00
SE150KAL-JA-00J00
SE150KBL-JA-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
External dimension (W)
(mm)
Capacity
(kg)

฿ 48,527.79

SCALE 1 Piece(s) 45 Day(s) 3000038030030030

฿ 52,227.01

SCALE 1 Piece(s) 45 Day(s) 6000053039039060

฿ 49,040.77

SCALE 1 Piece(s) 45 Day(s) 6000053039039060

฿ 58,981.15

SCALE 1 Piece(s) 45 Day(s) 150000530390390150

฿ 55,794.91

SCALE 1 Piece(s) 45 Day(s) 150000530390390150

฿ 34,959.20

SCALE 1 Piece(s) 45 Day(s) 3000038030030030

฿ 33,451.58

SCALE 1 Piece(s) 45 Day(s) 3000038030030030

฿ 37,150.80

SCALE 1 Piece(s) 45 Day(s) 6000053039039060

฿ 34,959.20

SCALE 1 Piece(s) 45 Day(s) 6000038030030060

฿ 43,904.94

SCALE 1 Piece(s) 45 Day(s) 150000530390390150

฿ 42,226.33

SCALE 1 Piece(s) 45 Day(s) 150000530390390150

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)