1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FC-Si / FC-i Series Counting Scale With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 39,134.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

FC-Si / FC-i Series Counting Scale With JCSS Calibration Documentation
[Features]
· Performs high-accuracy counting control
· Equipped with ACAI (Automatic Counting Accuracy Improvement)
· Memory capacity for up to 500 items (unit weights, tare weights, comparator limits and total counts by ID number)
· Blinking light indicates that unit weight registration is complete
· Optional internal battery available for cordless use
· 3‑ch serial I/O, 1 ch (standard) + 2‑ch expansion (sold separately)
· Comparator function with buzzer (approx. 53 dB measured 1 m in front of main unit)>

 
Part Number
FC10KI-00J00
FC20KI-00J00
FC30KI-00J00
FC50KI-00J00
FC1000I-00J00SALE
FC2000I-00J00
FC2000SI-00J00
FC5000I-00J00SALE
FC5000SI-00J00
FC500I-00J00
FC500SI-00J00SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)

฿ 39,134.73

SCALE 1 Piece(s) 45 Day(s) 1000010.228030010

฿ 41,667.53

SCALE 1 Piece(s) 45 Day(s) 2000020.428030020

฿ 47,155.27

SCALE 1 Piece(s) 45 Day(s) 300005128030030

฿ 50,170.51

SCALE 1 Piece(s) 45 Day(s) 50,00051280300-

฿ 41,829.00

฿ 39,039.01

SCALE 1 Piece(s) 61 Day(s) 10000.10.02--1

฿ 41,607.23

SCALE 1 Piece(s) 45 Day(s) 20000.2-2803002

฿ 50,652.95

SCALE 1 Piece(s) 45 Day(s) 20000.20.011651652

฿ 41,829.00

฿ 39,039.01

SCALE 1 Piece(s) 61 Day(s) 50000.50.12803005

฿ 53,668.20

SCALE 1 Piece(s) 45 Day(s) 50000.20.011651655

฿ 41,607.23

SCALE 1 Piece(s) 45 Day(s) 5000.050.01---

฿ 57,029.00

฿ 53,225.17

SCALE 1 Piece(s) 61 Day(s) 5000.020.001128128-

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Measurement Plate Shape Square Plate