1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HR-i Series Electronic Analytical Balance With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HR202I-00J00
  • HR300I-00J00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93,055.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

HR-i Series Electronic Analytical Balance With JCSS Calibration Documentation
[Features]
· Basic version with excellent cost performance
· Includes weight for calibration
· Calibration can be done with a simple key operation
· Wind guard uses conductive glass coated with a metal film to prevent static (HR-202i / HR-300i only)
· RS-232C interface is included as standard equipment
· HR-202i / HR-300i: D-Sub 9P male
· Weighing modes include g, mg, quantity, %, carat and momme
· Cordless use possible by using HR-09 or AD-1682
· Output complies with GLP, GMP, GCP and ISO
· Underfloor weighing, dedicated fixture equipped as standard
· WinCT data processing software is available

 
Part Number
HR202I-00J00
HR300I-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)

฿ 100,894.98

BALANCE 1 Piece(s) 45 Day(s) 51/220

฿ 93,055.35

BALANCE 1 Piece(s) 45 Day(s) 320

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Measurement Plate Dimensions (φ)(mm) 90