(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HR-AZ Series / HR-A Series Electronic Analytical Balance With JCSS Calibration Documentation
[Features]
· Basic model analytical balance
· High-speed response (approx. 2 seconds)
· Compact, easy-to-use B5 size
· Rotary sliding door lets you open and close the wind guard without taking up extra space
· Anti-static treatment has been applied to the large detachable wind guard
· Functions for statistical calculations, such as for totals, averages, maximums and minimums, and standard deviations
· RS-232C equipped as standard
· Quick USB (sold separately: FXi-02-JA) can be used to send weight values to a computer.
· Internal battery (nickel hydride rechargeable battery) (sold separately: FXi-09-JA)
· Comparator function with buzzer (approx. 40 dB measured 1 m in front of main unit)
· Password protection and security
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
PC Connection Function | Yes (Options including a cable are required.) | Measurement Plate Dimensions (φ)(mm) | 90 |
Please check the type/dimensions/specifications of the part HR100A-JA-00J00 in the HR-AZ Series / HR-A Series Electronic Analytical Balance With JCSS Calibration Documentation series.
Part Number |
---|
HR100AZ-JA-00J00 |
HR150A-JA-00J00 |
HR150AZ-JA-00J00 |
HR250A-JA-00J00 |
HR250AZ-JA-00J00 |
HR251A-JA-00J00 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (g) | Specification details | Supplement |
---|---|---|---|---|---|---|---|
฿ 57,273.96 | 1 Piece(s) | 61 Day(s) | 102 | - | - | ||
฿ 57,205.56 | 1 Piece(s) | 61 Day(s) | 152 | Standard type | - | ||
฿ 60,892.25 | 1 Piece(s) | 61 Day(s) | 152 | - | - | ||
฿ 60,823.85 | 1 Piece(s) | 61 Day(s) | 252 | Standard type | - | ||
฿ 64,510.54 | 1 Piece(s) | 61 Day(s) | 252 | - | - | ||
฿ 53,587.27 | 1 Piece(s) | 61 Day(s) | 62/252 | Standard type | Smart range feature automatically switches to the standard range (minimum display: 1 mg) when the weight exceeds 62 g, but will return to the precision range (minimum display: 0.1 mg) when the RE-ZERO key is pressed. Note that the maximum measurable value in the precision range is 62 g. This product is capable of weighing in the precision range even when a heavy tare is set. |
How can we improve?
How can we improve?