1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HC-i Series Detachable Counting Scale With JCSS Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HC3KI-00J00
  • HC6KI-00J00
  • HC15KI-00J00
  • HC30KI-00J00
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,103.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

HC-i Series Detachable Counting Scale With JCSS Calibration Documentation
[Features]
· Display part can be detached from scale part (cable length: 70 cm)
· Equipped with ACAI (Automatic Counting Accuracy Improvement)
· Memory capacity for up to 99 items (unit weights, tare weights and comparator limits by ID number)
· Blinking light indicates that unit weight registration is complete
· Buzzer announces when target value is reached (approx. 58 dB measured 1 m in front of main unit)
· RS-232C interface sold separately
· Optional internal battery available for cordless use

 
Part Number
HC3KI-00J00SALE
HC6KI-00J00SALE
HC15KI-00J00SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Capacity
(kg)

฿ 26,103.53

฿ 13,547.73

SCALE 1 Piece(s) 61 Day(s) 30000.50.13

฿ 26,103.53

฿ 13,547.73

SCALE 1 Piece(s) 61 Day(s) 600010.26

฿ 31,651.58

฿ 13,546.88

SCALE 1 Piece(s) 61 Day(s) 1500020.415

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None Measurement Plate Dimensions D(mm) 210 Measurement Plate Dimensions W(mm) 300